Combined SPD T1+T2 4P Uc 350V Iimp 25kA Up 1.5kV TNS/TT with remote contact SPA801
Complete your system
Optional accessories
-
Modular phase busbar 1 products available
Complete your system
Technical properties
Electric current
-
Max. discharge (Imax) L-N(PEN)/ N-PE50 kA
-
Leakage-current freeNo
-
Max. overcurrent protection device, parallel connection (fuse)160 A
-
Lightning impulse current Iimp (10/350 µs) IEC 61643 L-N(PEN)/ N-PE25 kA, 100 kA
Network configuration
-
Network typeTN-S, TT
Connectivity
-
Type of connectionScrew connection, Busbar
Equipment
-
With remote signalling contactYes
Capacity
-
Number of modules4
Voltage
-
Voltage protection level Up1.50 kV
-
Continuous operating voltage Uc350 V
-
Rated operational voltage Ue240 - 415 V
-
Voltage level Up L-N/PEN IEC 61643-111.5 kV
Architecture
-
Type of pole3P+N
Use conditions
-
Operating temperature-40 - 80 °C
Dimensions
-
Height95.20 mm
-
Width142.40 mm
-
Depth67 mm
Controls and indicators
-
With indicator lampYes
Standards
-
Surge protection device typeT1, T2
Installation, mounting
-
Nominal tightening torque4.50 - 4.50 Nm
-
Mounting onDIN rail
Connection
-
Cross-section of input and output with screws, for flexible conductors2.5 - 35.0 mm²
-
Cross-section of input and output with screws, for massive conductors2.5 - 35.0 mm²
-
Cross-section signal contact0.14 - 1.5 mm²
Frequency
-
Frequency50 - 60 Hz
Safety
-
Ingress Protection (IP) classIP20
Configuration
-
With integrated protection fuseNo
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet SPA801
Combined SPD T1+T2 4P Uc 350V Iimp 25kA Up 1.5kV TNS/TT with remote contact
PDF -
Installation manual
Installation manual en-GB, de-DE 2024-12-06
PDF780,57 kB -
Declaration of conformity
Declaration of conformity en-US 2026-07-15
PDF345,26 kB
More documentation