The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • DIN rail-­mounted devices
  • Protec­tion and accessories
  • Mini­ature circuit breakers (MCB and MCB Multi­polar)
  • NCN225
  • DIN rail-­mounted devices

MCB 2P 10kA/15kA C-25A 2M NCN225

EAN
3250614614798
Packaging
6 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

MCB 2P 10kA/15kA C-25A 2M

NCN225

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Under voltage coil 2 products available
  • Shunt release 2 products available
  • Auxil­i­aries contact block 2 products available

Complete your system

  • Under voltage coil
  • Shunt release
  • Auxil­i­aries contact block
  • MZ206

    Under voltage release 230V AC

    0.00 €  / *
  • MZ205

    Under voltage release 48V DC

    0.00 €  / *
  • MZ204

    Shunt trip 24-48V AC 12-48V DC

    0.00 €  / *
  • MZ203

    Shunt trip 230-415V AC 110-130V DC

    0.00 €  / *
  • MZ202

    Alarm contact 1C+1O 6A 240V AC

    0.00 €  / *
  • MZ201

    Auxiliary contact 1C+1O 6A 240V AC

    0.00 €  / *

Technical properties

Elec­tric current
  • Rated current
    25 A
  • Rated service breaking capa­city Ics under 230 V AC according to IEC 60947-2
    15 kA
  • Rated short-­cir­cuit breaking capa­city Icn under 230 V AC according to IEC 60898-1
    10 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 230 V AC IEC 60947-2
    30 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400 V AC IEC 60947-2
    15 kA
  • Rated current -25°C
    32.76 A
  • Rated current at -20°C
    32.06 A
  • Rated current -15°C
    31.35 A
  • Rated current -10°C
    30.64 A
  • Rated current -5°C
    29.94 A
  • Rated current at 0°C
    29.23 A
  • Rated current 5°C
    28.53 A
  • Rated current 10°C
    27.82 A
  • Rated current 15°C
    27.12 A
  • Rated current at 20°C
    26.41 A
  • Rated current 25°C
    25.71 A
  • Rated current 30°C
    25 A
  • Rated current 35°C
    24.29 A
  • Rated current at 40°C
    23.59 A
  • Rated current at 45°C
    22.88 A
  • Rated current at 50°C
    22.18 A
  • Rated current 55°C
    21.47 A
  • Rated current 60°C
    20.77 A
  • Rated current 65°C
    20.06 A
  • Rated current 70°C
    19.36 A
Archi­tec­ture
  • Type of pole
    2P
  • Curve
    C
Capa­city
  • Number of modules
    2
Install­a­tion, mounting
  • Nominal tight­ening torque top terminal
    2.80 - 2.80 Nm
  • Nominal tight­ening torque down terminal
    2.80 - 2.80 Nm
  • Nominal tight­ening torque
    2.80 - 2.80 Nm
  • Type of bottom connec­tion for modular devices
    bicon­nect
  • Type of top connec­tion for modular devices
    Screw terminal
  • 360° mounting posi­tion possible
    Yes
Main elec­trical attrib­utes
  • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
    10 kA
Voltage
  • Rated oper­a­tional voltage Ue
    400 - 400 V
  • Type voltage supply
    AC
  • Rated insu­la­tion voltage Ui
    500 V
  • Rated impulse with­stand voltage Uimp
    6,000 V
Frequency
  • Frequency
    50 - 60 Hz
Connec­tion
  • Cross-sec­tion of input and output with screws, for massive conductors
    1 - 35 mm²
  • Cross-sec­tion of input and output with screws, for flex­ible conductors
    1 - 25 mm²
  • Cross-sec­tion of input with screws, for flex­ible conductors
    1 - 25 mm²
  • Cross-sec­tion of input with screws, for massive conductors
    1 - 35 mm²
Safety
  • Ingress Protec­tion (IP) class
    IP20
  • Grid distance
    60 mm
Use condi­tions
  • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
    2
  • Class of energy limit­a­tion I²t
    3
  • Oper­ating temper­ature
    -25 - 70 °C
Power
  • Total power loss under IN
    7.20 W
Endur­ance
  • Elec­tric endur­ance in number of cycles
    4,000
  • Number of mech­an­ical oper­a­tions
    20,000
Connectivity
  • Type of connec­tion
    Screw terminal
  • Top connec­tion align­ment for modular devices
    Aligned terminal
  • Down connec­tion align­ment for modular devices
    Aligned terminal
Dimen­sions
  • Height
    83 mm
  • Width
    35 mm
  • Depth
    70 mm

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

Certifications and documents

Hager REACH declaration NCN225
PDF
Hager RoHS report NCN225
PDF

Downloads

  • Image NCN225  | Hager

    Product Image NCN225

  • Product datasheet

    Image Hager Product data sheet NCN225  | Hager

    Hager Product data sheet NCN225

    MCB 2P 10kA/15kA C-25A 2M

    PDF
  • Declaration of conformity

    Image EU Declaration of Conformity  | Hager

    EU Declaration of Conformity

    Declaration of conformity en-GB 2024-10-02

    PDF
    650,27 kB
    Image UKCA Declaration of Conformity  | Hager

    UKCA Declaration of Conformity

    Declaration of conformity en-GB 2024-10-02

    PDF
    653,93 kB
More documentation

Discover more of this product range

    5
  • 1
    MCN102 - MCB 1P 6kA C-2A 1M
    MCN102
    MCB 1P 6kA C-2A 1M
  • 2
    MCN104 - MCB 1P 6kA C-4A 1M
    MCN104
    MCB 1P 6kA C-4A 1M
  • 3
    MCN200 - MCB 2P 6kA C-0.5A 2M
    MCN200
    MCB 2P 6kA C-0.5A 2M
  • 4
    MCN202 - MCB 2P 6kA C-2A 2M
    MCN202
    MCB 2P 6kA C-2A 2M
  • 5
    MCN204 - MCB 2P 6kA C-4A 2M
    MCN204
    MCB 2P 6kA C-4A 2M

Products and solutions

  • Products catalogue
  • Distri­bu­tion systems
  • Switches and protective devices
  • DIN rail-­mounted devices
  • Cable routing and room connec­tion systems
  • Switch ranges - design
  • Switch ranges - func­tion
  • Building manage­ment system KNX
  • Motion and pres­ence detectors and klik
     
     
     
     
     

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability