The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switches and protective devices
    • Circuit breaker and switches
    • Moulded case circuit breakers
    • HNB200Z
    EAN
    3250613149925
    Packaging
    1 Piece
    • Moulded case circuit breakers

    Moulded Case Circuit Breaker x250 3P 40kA 200A TM HNB200Z

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Moulded Case Circuit Breaker x250 3P 40kA 200A TM

    HNB200Z

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Under voltage coil 1 products available
    • Shunt release 1 products available

    Complete your system

    • Under voltage coil
    • Shunt release
    • HXA054H

      UVR delayed 220-240V AC (x160-P160-x250-P250-x630-P630)

      €0.00  / *
    • HXA004H

      Shunt trip 200-240V AC (x160-P160-x250-P250-x630-P630)

      €0.00  / *

    Technical properties

    Elec­tric current
    • Rated current IN
      200 A
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400 V AC IEC 60947-2
      40 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 240 V AC IEC 60947-2
      85 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 690 V AC IEC 60947-2
      4 kA
    • Rated current at 10°C according to IEC 60947
      238 A
    • Rated current at 15°C according to IEC 60947
      233.60 A
    • Rated current at 20°C according to IEC 60947
      229.20 A
    • Rated current at 25°C according to IEC 60947
      224.60 A
    • Rated current at 30°C according to IEC 60947
      219.80 A
    • Rated current at 35°C according to IEC 60947
      215 A
    • Rated current at 40°C according to IEC 60947
      210.20 A
    • Rated current at 45°C according to IEC 60947
      205 A
    • Rated current at 50°C according to IEC 60947
      200 A
    • Rated current at 55°C according to IEC 60947
      194.80 A
    • Rated current at 60°C according to IEC 60947
      189.20 A
    • Rated current at 65°C according to IEC 60947
      183.80 A
    • Rated current at 70°C according to IEC 60947
      178.20 A
    Archi­tec­ture
    • Number of poles
      3
    • Control/­op­er­a­tion element
      Toggle
    • Device construc­tion type
      Fixed built-in
    Trip­ping
    • Response time when opening
      10 ms
    Frequency
    • Frequency
      50 - 60 Hz
    Voltage
    • Rated impulse with­stand voltage Uimp
      8,000 V
    • Rated insu­la­tion voltage Ui
      800 V
    • Rated oper­a­tional voltage Ue
      220 - 415 V
    Func­tions
    • Trip unit
      TM F/F
    Power
    • Power dissip­a­tion at IN
      38.40 W
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      1,000
    • Number of mech­an­ical oper­a­tions
      4,000
    Safety
    • Ingress Protec­tion (IP) class
      IP4X
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      35 - 150 mm²
    • Cross-sec­tion rigid conductor
      35 - 185 mm²
    Install­a­tion, mounting
    • Nominal tight­ening torque
      12 - 12 Nm
    • Mount­ing-/­Con­nec­tion Posi­tion
      Front
    Settings
    • Thermal protec­tion knob setting xIN
      1, 1
    • Adjust­ment range short-term delayed short-­cir­cuit release
      0 - 0 A
    Compat­ib­ility
    • Suit­able for DIN Rail
      No
    Main elec­trical attrib­utes
    • Magnetic protec­tion trip time
      0 - 0 ms

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - MCCB h3+ P250 TM 4x250A 40kA (English)
    PDF
    1,78 MB
    REACH declaration HNB200Z
    PDF
    RoHS report HNB200Z
    PDF

    Downloads

    • Image HNB200Z  | Hager

      Product Image HNB200Z

    • Product datasheet

      Image Hager Product data sheet HNB200Z  | Hager

      Hager Product data sheet HNB200Z

      Moulded Case Circuit Breaker x250 3P 40kA 200A TM

      PDF
    • Installation manual

      Image Installation manual International 2021-06-09  | Hager

      Installation manual International 2021-06-09

      PDF
      9,54 MB
    • Product data sheet

      Image UK_PD_TDS_MCCBx250.pdf  | Hager

      UK_PD_TDS_MCCBx250.pdf

      Technical data sheet for MCCB x250.

      PDF
      1,63 MB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      277,07 kB
      Image UKCA Declaration of Conformity  | Hager

      UKCA Declaration of Conformity

      PDF
      329,43 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HHA064U - Moulded Case Circuit Breaker x160 4P 25kA 63A
      HHA064U
      Moulded Case Circuit Breaker x160 4P 25kA 63A
    • 2
      HHA040Z - Moulded Case Circuit Breaker X160 3P 25kA 40A
      HHA040Z
      Moulded Case Circuit Breaker X160 3P 25kA 40A
    • 3
      HHA040U - Moulded Case Circuit Breaker X160 3P 25kA 40A
      HHA040U
      Moulded Case Circuit Breaker X160 3P 25kA 40A
    • 4
      HHA063Z - Moulded Case Circuit Breaker X160 3P 25kA 63A
      HHA063Z
      Moulded Case Circuit Breaker X160 3P 25kA 63A
    • 5
      HHA020Z - Moulded Case Circuit Breaker X160 3P 25kA 20A
      HHA020Z
      Moulded Case Circuit Breaker X160 3P 25kA 20A

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability