The store will not work correctly in the case when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switches and protective devices
    • Circuit breaker and switches
    • Moulded case circuit breakers
    • HNA016Z
    EAN
    3250613149536
    Packaging
    1 Piece
    • Moulded case circuit breakers

    Moulded Case Circuit Breaker x160 3P 40kA 16A HNA016Z

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Moulded Case Circuit Breaker x160 3P 40kA 16A

    HNA016Z

    • Accessories
    • Technical properties
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Under voltage coil 1 products available

    Complete your system

    • Under voltage coil
    • HXA054H

      UVR delayed 220-240V AC (x160-P160-x250-P250-x630-P630)

      0.00 €  / *

    Technical properties

    Elec­tric current
    • Rated current
      16 A
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400 V AC IEC 60947-2
      40 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 240 V AC IEC 60947-2
      85 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 690 V AC IEC 60947-2
      6 kA
    • Rated current 10°C according to IEC 60947
      21.50 A
    • Rated current 15°C according to IEC 60947
      20.90 A
    • Rated current 20°C according to IEC 60947
      20.20 A
    • Rated current 25°C according to IEC 60947
      19.60 A
    • Rated current 30°C according to IEC 60947
      18.90 A
    • Rated current at 35°C according to IEC 60947
      18.20 A
    • Rated current at 40°C according to IEC 60947
      17.50 A
    • Rated current 45°C according to IEC 60947
      16.70 A
    • Rated current 50°C according to IEC 60947
      16 A
    • Rated current 55°C according to IEC 60947
      15.10 A
    • Rated current at 60°C according to IEC 60947
      14.20 A
    • Rated current 65°C according to IEC 60947
      13.30 A
    • Rated current 70°C according to IEC 60947
      12.30 A
    Archi­tec­ture
    • Number of poles
      3
    • Control/­op­er­a­tion element
      Toggle
    • Device construc­tion type
      Fixed built-in
    Trip­ping
    • Response time when opening
      10 ms
    Frequency
    • Frequency
      50 - 60 Hz
    Voltage
    • Rated impulse with­stand voltage Uimp
      8,000 V
    • Rated insu­la­tion voltage Ui
      690 V
    • Rated oper­a­tional voltage Ue
      220 - 415 V
    Func­tions
    • Trip unit
      TM F/F
    Power
    • Total power loss under IN
      5.30 W
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      10,000
    • Number of mech­an­ical oper­a­tions
      20,000
    Safety
    • Ingress Protec­tion (IP) class
      IP4X
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      4 - 70 mm²
    • Cross-sec­tion rigid conductor
      4 - 95 mm²
    Install­a­tion, mounting
    • Nominal tight­ening torque
      6 - 6 Nm
    • Mount­ing-/­Con­nec­tion Posi­tion
      Front
    Connectivity
    • Type of connec­tion
      Screw terminal
    Settings
    • Thermal protec­tion knob setting xIN
      1, 1
    • Adjust­ment range short-term delayed short-­cir­cuit release
      0 - 0 A
    Compat­ib­ility
    • Suit­able for DIN Rail
      No
    Main elec­trical attrib­utes
    • Magnetic protec­tion trip time
      0 - 0 ms

    Downloads

    • Image HNA016Z  | Hager

      Product Image HNA016Z

    • Product datasheet

      Image Hager Product data sheet HNA016Z  | Hager

      Hager Product data sheet HNA016Z

      Moulded Case Circuit Breaker x160 3P 40kA 16A

      PDF
    • Installation manual

      Image Installation manual International 2021-06-07  | Hager

      Installation manual International 2021-06-07

      PDF
      12,00 MB
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2025-03-20

      PDF
      430,96 kB
      Image UKCA Declaration of Conformity  | Hager

      UKCA Declaration of Conformity

      Declaration of conformity en-GB 2025-03-20

      PDF
      435,49 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HEE970H - Moulded Case Circuit Breaker h1000 3P 70kA 1000A LSI
      HEE970H
      Moulded Case Circuit Breaker h1000 3P 70kA 1000A LSI
    • 2
      HNA080Z - Moulded Case Circuit Breaker x160 3P 40kA 80A
      HNA080Z
      Moulded Case Circuit Breaker x160 3P 40kA 80A
    • 3
      HNA080U - Moulded Case Circuit Breaker X160 3P 40kA 80A
      HNA080U
      Moulded Case Circuit Breaker X160 3P 40kA 80A
    • 4
      HEE971H - Moulded Case Circuit Breaker h1000 4P 70kA 1000A LSI
      HEE971H
      Moulded Case Circuit Breaker h1000 4P 70kA 1000A LSI
    • 5
      HNB251U - Moulded Case Circuit Breaker X250 4P 40kA 250A TM
      HNB251U
      Moulded Case Circuit Breaker X250 4P 40kA 250A TM

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability