The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switches and protective devices
    • Circuit breaker and switches
    • Moulded case circuit breakers
    • HNA063Z
    EAN
    3250613149659
    Packaging
    1 Piece
    • Moulded case circuit breakers

    Moulded Case Circuit Breaker x160 3P 40kA 63A HNA063Z

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Moulded Case Circuit Breaker x160 3P 40kA 63A

    HNA063Z

    • Accessories
    • Technical properties
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Under voltage coil 1 products available

    Complete your system

    • Under voltage coil
    • HXA054H

      UVR delayed 220-240V AC (x160-P160-x250-P250-x630-P630)

      €0.00  / *

    Technical properties

    Elec­tric current
    • Rated current
      63 A
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400 V AC IEC 60947-2
      40 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 240 V AC IEC 60947-2
      85 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 690 V AC IEC 60947-2
      6 kA
    • Rated current 10°C according to IEC 60947
      76.40 A
    • Rated current 15°C according to IEC 60947
      74.90 A
    • Rated current 20°C according to IEC 60947
      73.30 A
    • Rated current 25°C according to IEC 60947
      71.70 A
    • Rated current 30°C according to IEC 60947
      70 A
    • Rated current at 35°C according to IEC 60947
      68.30 A
    • Rated current at 40°C according to IEC 60947
      66.60 A
    • Rated current 45°C according to IEC 60947
      64.80 A
    • Rated current 50°C according to IEC 60947
      63 A
    • Rated current 55°C according to IEC 60947
      61.10 A
    • Rated current at 60°C according to IEC 60947
      59.10 A
    • Rated current 65°C according to IEC 60947
      57.10 A
    • Rated current 70°C according to IEC 60947
      55 A
    Archi­tec­ture
    • Number of poles
      3
    • Control/­op­er­a­tion element
      Toggle
    • Device construc­tion type
      Fixed built-in
    Trip­ping
    • Response time when opening
      10 ms
    Frequency
    • Frequency
      50 - 60 Hz
    Voltage
    • Rated impulse with­stand voltage Uimp
      8,000 V
    • Rated insu­la­tion voltage Ui
      690 V
    • Rated oper­a­tional voltage Ue
      220 - 415 V
    Func­tions
    • Trip unit
      TM F/F
    Power
    • Total power loss under IN
      21.30 W
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      10,000
    • Number of mech­an­ical oper­a­tions
      20,000
    Safety
    • Ingress Protec­tion (IP) class
      IP4X
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      4 - 70 mm²
    • Cross-sec­tion rigid conductor
      4 - 95 mm²
    Install­a­tion, mounting
    • Nominal tight­ening torque
      6 - 6 Nm
    • Mount­ing-/­Con­nec­tion Posi­tion
      Front
    Connectivity
    • Type of connec­tion
      Screw terminal
    Settings
    • Thermal protec­tion knob setting xIN
      1, 1
    • Adjust­ment range short-term delayed short-­cir­cuit release
      0 - 0 A
    Compat­ib­ility
    • Suit­able for DIN Rail
      No
    Main elec­trical attrib­utes
    • Magnetic protec­tion trip time
      0 - 0 ms

    Downloads

    • Image HNA063Z  | Hager

      Product Image HNA063Z

    • Product datasheet

      Image Hager Product data sheet HNA063Z  | Hager

      Hager Product data sheet HNA063Z

      Moulded Case Circuit Breaker x160 3P 40kA 63A

      PDF
    • Installation manual

      Image Installation manual International 2021-06-07  | Hager

      Installation manual International 2021-06-07

      PDF
      12,00 MB
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2025-03-20

      PDF
      430,96 kB
      Image UKCA Declaration of Conformity  | Hager

      UKCA Declaration of Conformity

      Declaration of conformity en-GB 2025-03-20

      PDF
      435,49 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HNA160U - Moulded Case Circuit Breaker h3 x160 TM ADJ 3P3D  160A 40kA CTC
      HNA160U
      Moulded Case Circuit Breaker h3 x160 TM ADJ 3P3D 160A 40kA CTC
    • 2
      HNF991H - Moulded Case Circuit Breaker h1600 4P 50kA 1600A LSI
      HNF991H
      Moulded Case Circuit Breaker h1600 4P 50kA 1600A LSI
    • 3
      HEF990H - Moulded Case Circuit Breaker h1600 3P 70kA 1600A LSI
      HEF990H
      Moulded Case Circuit Breaker h1600 3P 70kA 1600A LSI
    • 4
      HNE801H - Moulded Case Circuit Breaker h1000 4P 50kA 800A LSI
      HNE801H
      Moulded Case Circuit Breaker h1000 4P 50kA 800A LSI
    • 5
      HHB250Z - Moulded Case Circuit Breaker X250 3P 25kA 250A TM
      HHB250Z
      Moulded Case Circuit Breaker X250 3P 25kA 250A TM

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability