The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Switches and protective devices
  • Circuit breaker and switches
  • Moulded case circuit breakers
  • HHB201Z
  • Switches and protective devices

Moulded Case Circuit Breaker X250 4P 25kA 200A TM HHB201Z

EAN
3250613347611
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Moulded Case Circuit Breaker X250 4P 25kA 200A TM

HHB201Z

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Under voltage coil 1 products available

Complete your system

  • Under voltage coil
  • HXA054H

    UVR delayed 220-240V AC (x160-P160-x250-P250-x630-P630)

    0.00 €  / *

Technical properties

Elec­tric current
  • Rated current
    200 A
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400 V AC IEC 60947-2
    25 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 240 V AC IEC 60947-2
    35 kA
  • Rated current 10°C according to IEC 60947
    238 A
  • Rated current 15°C according to IEC 60947
    233.60 A
  • Rated current 20°C according to IEC 60947
    229.20 A
  • Rated current 25°C according to IEC 60947
    224.60 A
  • Rated current 30°C according to IEC 60947
    219.80 A
  • Rated current at 35°C according to IEC 60947
    215 A
  • Rated current at 40°C according to IEC 60947
    210.20 A
  • Rated current 45°C according to IEC 60947
    205 A
  • Rated current 50°C according to IEC 60947
    200 A
  • Rated current 55°C according to IEC 60947
    194.80 A
  • Rated current at 60°C according to IEC 60947
    189.20 A
  • Rated current 65°C according to IEC 60947
    183.80 A
  • Rated current 70°C according to IEC 60947
    178.20 A
Archi­tec­ture
  • Number of poles
    4
  • Control/­op­er­a­tion element
    Toggle
  • Device construc­tion type
    Fixed built-in
Trip­ping
  • Response time when opening
    10 ms
Frequency
  • Frequency
    50 - 60 Hz
Voltage
  • Rated impulse with­stand voltage Uimp
    8,000 V
  • Rated insu­la­tion voltage Ui
    800 V
Func­tions
  • Trip unit
    TM F/F
Power
  • Total power loss under IN
    38.40 W
Endur­ance
  • Elec­tric endur­ance in number of cycles
    1,000
  • Number of mech­an­ical oper­a­tions
    4,000
Safety
  • Ingress Protec­tion (IP) class
    IP4X
Connec­tion
  • Cross-sec­tion flex­ible conductor
    35 - 150 mm²
  • Cross-sec­tion rigid conductor
    35 - 185 mm²
Settings
  • Thermal protec­tion knob setting xIN
    1, 1
  • Adjust­ment range short-term delayed short-­cir­cuit release
    0 - 0 A
Compat­ib­ility
  • Suit­able for DIN Rail
    No
Install­a­tion, mounting
  • Nominal tight­ening torque
    12 - 12 Nm
  • Mount­ing-/­Con­nec­tion Posi­tion
    Front
Main elec­trical attrib­utes
  • Magnetic protec­tion trip time
    0 - 0 ms

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration HHB201Z
PDF
Hager RoHS report HHB201Z
PDF

Downloads

  • Product datasheet

    Image Hager Product data sheet HHB201Z  | Hager

    Hager Product data sheet HHB201Z

    Moulded Case Circuit Breaker X250 4P 25kA 200A TM

    PDF
  • Installation manual

    Image Installation manual International 2021-06-09  | Hager

    Installation manual International 2021-06-09

    PDF
    9,54 MB
  • Product data sheet

    Image UK_PD_TDS_MCCBx250.pdf  | Hager

    UK_PD_TDS_MCCBx250.pdf

    Technical data sheet for MCCB x250.

    PDF
    1,63 MB
  • Declaration of conformity

    Image EU Declaration of Conformity  | Hager

    EU Declaration of Conformity

    PDF
    326,09 kB
    Image UKCA Declaration of Conformity  | Hager

    UKCA Declaration of Conformity

    PDF
    329,43 kB
More documentation

Discover more of this product range

    5
  • 1
    HNE801H - Moulded Case Circuit Breaker h1000 4P 50kA 800A LSI
    HNE801H
    Moulded Case Circuit Breaker h1000 4P 50kA 800A LSI
  • 2
    HHA026U - Moulded Case Circuit Breaker x160 4P 25kA 25A
    HHA026U
    Moulded Case Circuit Breaker x160 4P 25kA 25A
  • 3
    HHA101Z - Moulded Case Circuit Breaker x160 4P 25kA 100A
    HHA101Z
    Moulded Case Circuit Breaker x160 4P 25kA 100A
  • 4
    HHA160Z - Moulded Case Circuit Breaker X160 3P 25kA 160A
    HHA160Z
    Moulded Case Circuit Breaker X160 3P 25kA 160A
  • 5
    HHA161Z - Moulded Case Circuit Breaker x160 4P 25kA 160A
    HHA161Z
    Moulded Case Circuit Breaker x160 4P 25kA 160A

Products and solutions

  • Products catalogue
  • Distri­bu­tion systems
  • Switches and protective devices
  • DIN rail-­mounted devices
  • Cable routing and room connec­tion systems
  • Switch ranges - design
  • Switch ranges - func­tion
  • Building manage­ment system KNX
  • Motion and pres­ence detectors and klik
     
     
     
     
     

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability