The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switches and protective devices
    • Circuit breaker and switches
    • Moulded case circuit breakers
    • HNB250U
    EAN
    3250613347673
    Packaging
    1 Piece
    • Moulded case circuit breakers

    Moulded Case Circuit Breaker X250 3P 40kA 250A TM HNB250U

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Moulded Case Circuit Breaker X250 3P 40kA 250A TM

    HNB250U

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Under voltage coil 1 products available
    • Shunt release 1 products available

    Complete your system

    • Under voltage coil
    • Shunt release
    • HXA054H

      UVR delayed 220-240V AC (x160-P160-x250-P250-x630-P630)

      €0.00  / *
    • HXA004H

      Shunt trip 200-240V AC (x160-P160-x250-P250-x630-P630)

      €0.00  / *

    Technical properties

    Elec­tric current
    • Rated current IN
      250 A
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400 V AC IEC 60947-2
      40 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 240 V AC IEC 60947-2
      85 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 690 V AC IEC 60947-2
      4 kA
    • Rated current at 10°C according to IEC 60947
      298.20 A
    • Rated current at 15°C according to IEC 60947
      292.70 A
    • Rated current at 20°C according to IEC 60947
      287.20 A
    • Rated current at 25°C according to IEC 60947
      281.20 A
    • Rated current at 30°C according to IEC 60947
      275.20 A
    • Rated current at 35°C according to IEC 60947
      269.20 A
    • Rated current at 40°C according to IEC 60947
      263 A
    • Rated current at 45°C according to IEC 60947
      256.50 A
    • Rated current at 50°C according to IEC 60947
      250 A
    • Rated current at 55°C according to IEC 60947
      243.20 A
    • Rated current at 60°C according to IEC 60947
      236.20 A
    • Rated current at 65°C according to IEC 60947
      229.20 A
    • Rated current at 70°C according to IEC 60947
      222.20 A
    Archi­tec­ture
    • Number of poles
      3
    • Control/­op­er­a­tion element
      Toggle
    • Device construc­tion type
      Fixed built-in
    Trip­ping
    • Response time when opening
      10 ms
    Frequency
    • Frequency
      50 - 60 Hz
    Voltage
    • Rated impulse with­stand voltage Uimp
      8,000 V
    • Rated insu­la­tion voltage Ui
      800 V
    • Rated oper­a­tional voltage Ue
      220 - 415 V
    Func­tions
    • Trip unit
      TM A/A
    Power
    • Power dissip­a­tion at IN
      48 W
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      1,000
    • Number of mech­an­ical oper­a­tions
      4,000
    Safety
    • Ingress Protec­tion (IP) class
      IP4X
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      35 - 150 mm²
    • Cross-sec­tion rigid conductor
      35 - 185 mm²
    Settings
    • Thermal protec­tion knob setting xIN
      0.63, 0.8, 1
    • Adjust­ment range short-term delayed short-­cir­cuit release
      0 - 0 A
    Compat­ib­ility
    • Suit­able for DIN Rail
      No
    Dimen­sions
    • Height
      165 mm
    • Width
      105 mm
    • Depth
      98 mm
    Install­a­tion, mounting
    • Mount­ing-/­Con­nec­tion Posi­tion
      Front
    • Nominal tight­ening torque
      12 - 12 Nm
    Main elec­trical attrib­utes
    • Magnetic protec­tion trip time
      0 - 0 ms

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Moulded Case Circuit Breaker h3 x160 TM ADJ 3P3D 100A 18kA CTC (English)
    PDF
    14,81 MB
    REACH declaration HNB250U
    PDF
    RoHS report HNB250U
    PDF

    Downloads

    • Image HNB250U  | Hager

      Product Image HNB250U

    • Product datasheet

      Image Hager Product data sheet HNB250U  | Hager

      Hager Product data sheet HNB250U

      Moulded Case Circuit Breaker X250 3P 40kA 250A TM

      PDF
    • Installation manual

      Image Installation manual International 2021-06-09  | Hager

      Installation manual International 2021-06-09

      PDF
      9,54 MB
    • Product data sheet

      Image UK_PD_TDS_MCCBx250.pdf  | Hager

      UK_PD_TDS_MCCBx250.pdf

      Technical data sheet for MCCB x250.

      PDF
      1,63 MB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      277,07 kB
      Image UKCA Declaration of Conformity  | Hager

      UKCA Declaration of Conformity

      PDF
      329,43 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HNE800H - Moulded Case Circuit Breaker h1000 3P 50kA 800A LSI
      HNE800H
      Moulded Case Circuit Breaker h1000 3P 50kA 800A LSI
    • 2
      HNB250Z - Moulded Case Circuit Breaker x250 3P 40kA 250A TM
      HNB250Z
      Moulded Case Circuit Breaker x250 3P 40kA 250A TM
    • 3
      HHA016Z - Moulded Case Circuit Breaker X160 3P 25kA 16A
      HHA016Z
      Moulded Case Circuit Breaker X160 3P 25kA 16A
    • 4
      HEE800H - Moulded Case Circuit Breaker h1000 3P 70kA 800A LSI
      HEE800H
      Moulded Case Circuit Breaker h1000 3P 70kA 800A LSI
    • 5
      HHA081Z - Moulded Case Circuit Breaker x160 4P 25kA 80A
      HHA081Z
      Moulded Case Circuit Breaker x160 4P 25kA 80A

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability