The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switches and protective devices
    • Circuit breaker and switches
    • Moulded case circuit breakers
    • HHA125U
    EAN
    3250613130787
    Packaging
    1 Piece
    • Moulded case circuit breakers

    Moulded Case Circuit Breaker X160 3P 25kA 125A HHA125U

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Moulded Case Circuit Breaker X160 3P 25kA 125A

    HHA125U

    • Accessories
    • Technical properties
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Under voltage coil 1 products available
    • Shunt release 1 products available

    Complete your system

    • Under voltage coil
    • Shunt release
    • HXA054H

      UVR delayed 220-240V AC (x160-P160-x250-P250-x630-P630)

      €0.00  / *
    • HXA004H

      Shunt trip 200-240V AC (x160-P160-x250-P250-x630-P630)

      €0.00  / *

    Technical properties

    Elec­tric current
    • Rated current IN
      125 A
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400 V AC IEC 60947-2
      25 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 240 V AC IEC 60947-2
      35 kA
    • Rated service breaking capa­city Ics under 230 V AC according to IEC 60947-2
      25 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 690 V AC IEC 60947-2
      4 kA
    • Rated service breaking capa­city Ics under 400 V AC according to IEC 60947-2
      20 kA
    Archi­tec­ture
    • Number of poles
      3
    Frequency
    • Frequency
      50 - 60 Hz
    Voltage
    • Rated impulse with­stand voltage Uimp
      8,000 V
    • Rated insu­la­tion voltage Ui
      690 V
    • Rated oper­a­tional voltage Ue
      220 - 415 V
    Func­tions
    • Trip unit
      TM A/F
    Power
    • Power dissip­a­tion at IN
      33 W
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      10,000
    • Number of mech­an­ical oper­a­tions
      20,000
    Safety
    • Ingress Protec­tion (IP) class
      IP4X
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      4 - 70 mm²
    • Cross-sec­tion rigid conductor
      4 - 95 mm²
    Install­a­tion, mounting
    • Nominal tight­ening torque
      6 - 6 Nm
    • Mount­ing-/­Con­nec­tion Posi­tion
      Front
    Connectivity
    • Type of connec­tion
      Screw terminal
    Settings
    • Thermal protec­tion knob setting xIN
      0.63, 0.8, 1
    • Adjust­ment range short-term delayed short-­cir­cuit release
      0 - 0 A
    Dimen­sions
    • Height
      130 mm
    • Width
      75 mm
    • Depth
      68 mm

    Downloads

    • Image HHA125U  | Hager

      Product Image HHA125U

    • Product datasheet

      Image Hager Product data sheet HHA125U  | Hager

      Hager Product data sheet HHA125U

      Moulded Case Circuit Breaker X160 3P 25kA 125A

      PDF
    • Installation manual

      Image Installation manual International 2021-06-07  | Hager

      Installation manual International 2021-06-07

      PDF
      8,51 MB
      Image Installation manual International 2021-06-07  | Hager

      Installation manual International 2021-06-07

      PDF
      12,00 MB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      346,59 kB
      Image UKCA Declaration of Conformity  | Hager

      UKCA Declaration of Conformity

      Declaration of conformity en-GB 2025-03-20

      PDF
      435,49 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HNB250U - Moulded Case Circuit Breaker X250 3P 40kA 250A TM
      HNB250U
      Moulded Case Circuit Breaker X250 3P 40kA 250A TM
    • 2
      HNB250Z - Moulded Case Circuit Breaker x250 3P 40kA 250A TM
      HNB250Z
      Moulded Case Circuit Breaker x250 3P 40kA 250A TM
    • 3
      HHA016Z - Moulded Case Circuit Breaker X160 3P 25kA 16A
      HHA016Z
      Moulded Case Circuit Breaker X160 3P 25kA 16A
    • 4
      HEE801H - Moulded Case Circuit Breaker h1000 4P 70kA 800A LSI
      HEE801H
      Moulded Case Circuit Breaker h1000 4P 70kA 800A LSI
    • 5
      HNB200U - Moulded Case Circuit Breaker X250 3P 40kA 200A TM
      HNB200U
      Moulded Case Circuit Breaker X250 3P 40kA 200A TM

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability