Multifunction stair case time lag switch EMN005
EAN
3250612339952
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Frequency
-
Frequency50 - 60 Hz
Electric current
-
Rated current16 A
Capacity
-
Number of modules1
Connectivity
-
Type of connectionScrew terminal, Wire connection
Installation, mounting
-
Mounting onDIN rail
Lighting
-
Max. load fluorescent lamp parallel compensated1,000 VA
-
Max. load fluorescent lamp3,600 VA
Use conditions
-
Operating temperature-10 - 55 °C
Connection
-
Cross-section flexible conductor1 - 6 mm²
-
Cross-section rigid conductor1.5 - 10 mm²
Settings
-
Time delay30 S - 10 Min
Dimensions
-
Width17.50 mm
-
Depth64 mm
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet EMN005
Multifunction stair case time lag switch
PDF -
Installation manual
Installation manual en-GB, es-ES, fr-FR, de-DE, el-GR, it-IT 2018-05-18
PDF801,62 kB -
Declaration of conformity
Declaration
Declaration of conformity International 2021-11-17
PDF127,02 kB
More documentation