Stair case time lag switch EMN001
EAN
3250612339969
Packaging
6 Pieces
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Voltage
-
Rated operational voltage Ue230 - 230 V
Frequency
-
Frequency50 - 60 Hz
Electric current
-
Rated current16 A
Capacity
-
Number of modules1
Connectivity
-
Type of connectionScrew terminal, Wire connection
Installation, mounting
-
Mounting onDIN rail
Lighting
-
Max. load fluorescent lamp parallel compensated1,000 VA
-
Max. load fluorescent lamp3,600 VA
Use conditions
-
Operating temperature-10 - 55 °C
Connection
-
Cross-section flexible conductor1 - 6 mm²
-
Cross-section rigid conductor1.5 - 10 mm²
Settings
-
Time delay30 S - 10 Min
Dimensions
-
Width17.50 mm
-
Depth64 mm
Power
-
230 V incandescent and halogen lamp2,300 W
Texts
-
JunctionFor 3 and 4-conductor circuit (automatic detection)
-
Switch modeNO contact
-
Installation modeFor mounting on DIN rail
-
Type of connectionWith screw terminals
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet EMN001
Stair case time lag switch
PDF -
Declaration of conformity
Declaration
Declaration of conformity International 2021-11-17
PDF127,02 kB
More documentation