The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • DIN rail-­mounted devices
  • Protec­tion and accessories
  • Residual current circuit breakers (RCCB)
  • CF264J
  • DIN rail-­mounted devices

RCCB 2P 63A 300mA AC Class CF264J

EAN
3250611616481
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

RCCB 2P 63A 300mA AC Class

CF264J

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Under voltage coil 2 products available
  • Shunt release 2 products available
  • Auxil­i­aries contact block 1 products available

Complete your system

  • Under voltage coil
  • Shunt release
  • Auxil­i­aries contact block
  • MZ206

    Under voltage release 230V AC

    0.00 €  / *
  • MZ205

    Under voltage release 48V DC

    0.00 €  / *
  • MZ204

    Shunt trip 24-48V AC 12-48V DC

    0.00 €  / *
  • MZ203

    Shunt trip 230-415V AC 110-130V DC

    0.00 €  / *
  • CZ001

    Auxiliary contact for RCCB 2(1C+1O) 6A 240V AC

    0.00 €  / *

Technical properties

Archi­tec­ture
  • Type of pole
    1P+N
Elec­tric current
  • Rated current
    63 A
  • Rated residual oper­ating current Idn
    300 mA
  • Breaking and opening capa­city Idm
    1.50 kA
  • Rated condi­tional short-­cir­cuit current Inc according to EN61008-1
    6 kA
  • Rated current -25°C
    63 A
  • Rated current at -20°C
    63 A
  • Rated current -15°C
    63 A
  • Rated current -10°C
    63 A
  • Rated current -5°C
    63 A
  • Rated current at 0°C
    63 A
  • Rated current 5°C
    63 A
  • Rated current 10°C
    63 A
  • Rated current 15°C
    63 A
  • Rated current at 20°C
    63 A
  • Rated current 25°C
    63 A
  • Rated current 30°C
    63 A
  • Rated current 35°C
    63 A
  • Rated current at 40°C
    63 A
  • Rated current at 45°C
    63 A
  • Rated current at 50°C
    63 A
  • Rated current 55°C
    63 A
  • Rated current 60°C
    56 A
  • Rated current 65°C
    49 A
  • Rated current 70°C
    40 A
Install­a­tion, mounting
  • Nominal tight­ening torque top terminal
    2.80 - 2.80 Nm
  • Nominal tight­ening torque down terminal
    2.80 - 2.80 Nm
  • Type of top connec­tion for modular devices
    Screw terminal
  • Type of bottom connec­tion for modular devices
    bicon­nect
  • Nominal tight­ening torque
    2.80 - 2.80 Nm
Voltage
  • Rated oper­a­tional voltage Ue
    230 - 230 V
  • Type voltage supply
    AC
  • Rated insu­la­tion voltage Ui
    500 V
  • Rated impulse with­stand voltage Uimp
    4,000 V
  • Max. oper­ating voltage
    253 V
Frequency
  • Frequency
    50 - 50 Hz
Capa­city
  • Number of modules
    2
Compat­ib­ility
  • Suit­able for DIN Rail
    Yes
Safety
  • Residual current type
    AC
  • Ingress Protec­tion (IP) class
    IP20
Connec­tion
  • Cross-sec­tion of input and output with screws, for massive conductors
    1 - 25 mm²
  • Cross-sec­tion of input and output with screws, for flex­ible conductors
    1 - 16 mm²
Power
  • Total power loss under IN
    8.70 W
Use condi­tions
  • Max. Alti­tude
    2,000 m
Endur­ance
  • Elec­tric endur­ance in number of cycles
    2,000
  • Number of mech­an­ical oper­a­tions
    4,000
Connectivity
  • Type of connec­tion
    Screw terminal
  • Top connec­tion align­ment for modular devices
    Aligned terminal
  • Down connec­tion align­ment for modular devices
    Aligned terminal
Dimen­sions
  • Height
    83 mm
  • Width
    35 mm
  • Depth
    70 mm

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

RCCB 4P 40A 30mA A Class
PDF
23,23 MB
Hager REACH declaration CF264J
PDF
Hager RoHS report CF264J
PDF

Downloads

  • Image CF264J  | Hager

    Product Image CF264J

  • Product datasheet

    Image Hager Product data sheet CF264J  | Hager

    Hager Product data sheet CF264J

    RCCB 2P 63A 300mA AC Class

    PDF
  • Manual

    Image Manual International 2014-10-14  | Hager

    Manual International 2014-10-14

    PDF
    1,33 MB
More documentation

Discover more of this product range

    5
  • 1
    CD240J - RCCB 2P 40A 30mA A Class
    CD240J
    RCCB 2P 40A 30mA A Class
  • 2
    CD263J - RCCB 2P 63A 30mA A Class
    CD263J
    RCCB 2P 63A 30mA A Class
  • 3
    CD225J - RCCB 2P 25A 30mA A Class
    CD225J
    RCCB 2P 25A 30mA A Class
  • 4
    CF263J - RCCB 2P 63A 300mA A Class
    CF263J
    RCCB 2P 63A 300mA A Class
  • 5
    CD463J - RCCB 4P 63A 30mA A Class
    CD463J
    RCCB 4P 63A 30mA A Class

Products and solutions

  • Products catalogue
  • Distri­bu­tion systems
  • Switches and protective devices
  • DIN rail-­mounted devices
  • Cable routing and room connec­tion systems
  • Switch ranges - design
  • Switch ranges - func­tion
  • Building manage­ment system KNX
  • Motion and pres­ence detectors and klik
     
     
     
     
     

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability