The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Switch ranges - func­tion
  • Socket outlets
  • Socket outlets inter­na­tional
  • 961842501
  • Switch ranges - func­tion

SOCKET Integro BROWN 961842501

EAN
4011334240679
Packaging
10 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

SOCKET Integro BROWN

961842501

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Must-have accessories

See All (9)
Previous
Previous
9191501
9191501
Contact protection box 2gang, Integro module inserts, grey
Add to a list
Add to a list
9191502
9191502
Contact protection box 2gang, Integro module inserts, grey
Add to a list
Add to a list
91820
91820
Contact protection box Ø 45 mm, Integro module inserts, grey
Add to a list
Add to a list
91933
91933
Contact protection box 3gang, Integro module inserts, grey
Add to a list
Add to a list
91883
91883
Contact protection box Ø 49 mm, deep, Integro module inserts, grey
Add to a list
Add to a list
9191101
9191101
Contact protection box 2gang vertical, deep, Integro module inserts, grey
Add to a list
Add to a list

Accessories mandatory

  • 9191501

    Contact protection box 2gang, Integro module inserts, grey

    0.00 €  / *
  • 9191502

    Contact protection box 2gang, Integro module inserts, grey

    0.00 €  / *
  • 91820

    Contact protection box Ø 45 mm, Integro module inserts, grey

    0.00 €  / *
  • 91933

    Contact protection box 3gang, Integro module inserts, grey

    0.00 €  / *
  • 91883

    Contact protection box Ø 49 mm, deep, Integro module inserts, grey

    0.00 €  / *
  • 9191101

    Contact protection box 2gang vertical, deep, Integro module inserts, grey

    0.00 €  / *
  • 9191201

    Contact protection box 2gang horizontal, deep, Integro module inserts, grey

    0.00 €  / *
  • 9182002

    Contact protection box Ø 45 mm, Integro module inserts, grey

    0.00 €  / *
  • 9191102

    Contact protection box 2gang vertical, deep, Integro module inserts, grey

    0.00 €  / *

Technical properties

Elec­tric current
  • Rated current
    16 A
Voltage
  • Rated voltage
    250 V
  • Nominal voltage
    250 - 250 V
Frequency
  • Frequency
    50 - 50 Hz
Mater­ials
  • Colour
    Brown
  • RAL code
    8017
  • Surface finish
    Matt
  • Material
    Ther­mo­plastic
  • Treat­ment
    Untreated
Dimen­sions
  • Height
    55.50 mm
  • Width
    55.50 mm
  • Built-in depth flush-­mounted boxes
    32 mm
Install­a­tion, mounting
  • Mounting on
    Flush mounting
Connectivity
  • Type of connec­tion
    Screw terminal
  • Mounting type
    Built in install­a­tion, Screw mounting
Equip­ment
  • Connect­or/plug type socket outlet
    Without protective contact
  • Rotated central insert
    No
  • With hinged lid
    No
  • With signal lamp
    No
Accessories
  • Has labelling field
    No
Capa­city
  • Number of modules
    1
Safety
  • With enhanced contact protec­tion
    No
  • Impact resist­ance IK
    IK05
  • Ingress Protec­tion (IP) class
    IP20
Func­tions
  • With orient­a­tion lighting
    No
  • With func­tion lighting
    No

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

Certifications and documents

Socket-outlet 2-gang Wago plug/clamp technique C-Profile in traffic white
PDF
48,73 MB

Downloads

  • Image 961842501  | Hager

    Product Image 961842501

  • Product datasheet

    Image Hager Product data sheet 961842501  | Hager

    Hager Product data sheet 961842501

    Product data sheet en-GB 2025-11-09

    PDF
  • Declaration of conformity

    Image Declaration of conformity International 2022-05-23  | Hager

    Declaration of conformity International 2022-05-23

    Declaration of conformity International 2022-06-02

    PDF
    141,67 kB
    Image Declaration of conformity International 2022-05-23  | Hager

    Declaration of conformity International 2022-05-23

    Declaration of conformity International 2022-06-02

    PDF
    146,65 kB
More documentation

Discover more of this product range

    5
  • 1
    945702505 - Power sock. outl. 12 V, impr. 20 A f. vehicle, Int. module inserts, anthr. matt
    945702505
    Power sock. outl. 12 V, impr. 20 A f. vehicle, Int. module inserts, anthr. matt
  • 2
    6765096086 - Soc.out. earth.pin+LED,enhncd contact prot.,screw-in lift term.,Q.x,ant.velv
    6765096086
    Soc.out. earth.pin+LED, enhncd contact prot., screw-in lift term., Q.x, ant.velv
  • 3
    6768792089 - Soc. out. earthing pin, enhncd contact prot., R.classic, p. white glossy
    6768792089
    Soc. out. earthing pin, enhncd contact prot., R.classic, p. white glossy
  • 4
    961952505 - sock. outl. w. earth.pin FR/BE, cont. prot., screw term, Int. ins., anthr. mt
    961952505
    sock. outl. w. earth.pin FR/BE, cont. prot., screw term, Int. ins., anthr. mt
  • 5
    961852502 - Socket outlet w. earthing pin, screw term.s, Int. module inserts, pw matt
    961852502
    Socket outlet w. earthing pin, screw term.s, Int. module inserts, pw matt

Products and solutions

  • Products catalogue
  • Distri­bu­tion systems
  • Switches and protective devices
  • DIN rail-­mounted devices
  • Cable routing and room connec­tion systems
  • Switch ranges - design
  • Switch ranges - func­tion
  • Building manage­ment system KNX
  • Motion and pres­ence detectors and klik
     
     
     
     
     

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability