The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switch ranges - design
    • Berker Integro
    • Commu­nic­a­tion tech­no­logy - Berker Integro
    • 945572509
    EAN
    4011334241089
    Packaging
    10 Pieces
    • Commu­nic­a­tion tech­no­logy - Berker Integro

    Integro Insert-Supporting Plate for Amp Module Jacks, 1-Gang, Polar White Glossy 945572509

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Integro Insert-Supporting Plate for Amp Module Jacks, 1-Gang, Polar White Glossy

    945572509

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Cover frame for domestic switching devices 3 products available

    Complete your system

    • Cover frame for domestic switching devices
    • 918262519

      Integro Flow Frame, 2-Gang Polar White Glossy

      €0.00  / *
    • 918272509

      Integro Flow Frame, 1-Gang Polar White Glossy

      €0.00  / *
    • 918192519

      Integro Flow Frame, 3-Gang Polar White Glossy

      €0.00  / *

    Technical properties

    Capa­city
    • Number of modules
      1
    Connec­tion
    • Number of connec­tions
      1
    Connectivity
    • Mounting type
      Screw mounting
    Dimen­sions
    • Height
      55.50 mm
    • Width
      55.50 mm
    • Depth
      19.30 mm
    Mater­ials
    • Colour
      Polar white
    • RAL code
      Similar to RAL 9010
    • Material
      Ther­mo­plastic

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - RJ45 adapter gallery keystone 2 modules (English)
    PDF
    37,33 MB
    REACH declaration 945572509
    PDF
    RoHS report 945572509
    PDF

    Downloads

    • Image 945572509  | Hager

      Product Image 945572509

    • Product datasheet

      Image Hager Product data sheet 945572509  | Hager

      Hager Product data sheet 945572509

      Integro Insert-Supporting Plate for Amp Module Jacks, 1-Gang, Polar White Glossy

      PDF
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      dc26-1167

      PDF
      365,61 kB
    More documentation

    Discover more of this product range

      5
    • 1
      945112511 - Integro Inserts- Aerial Connector Box TV, with Solder Connection, Brown Matt
      945112511
      Integro Inserts- Aerial Connector Box TV, with Solder Connection, Brown Matt
    • 2
      945592509 - Integro Insert- Supporting Plate for 2 Mini-Com Modules Polar White Glossy
      945592509
      Integro Insert- Supporting Plate for 2 Mini-Com Modules Polar White Glossy
    • 3
      945592505 - Integro Insert- Supporting Plate for 2 Mini-Com Modules Anthracite Glossy
      945592505
      Integro Insert- Supporting Plate for 2 Mini-Com Modules Anthracite Glossy
    • 4
      945572505 - Integro Insert-Supporting Plate for Amp Module Jacks, 1-Gang, Anthracite Glossy
      945572505
      Integro Insert-Supporting Plate for Amp Module Jacks, 1-Gang, Anthracite Glossy
    • 5
      1985 - Mini jack 8pole shielded, cat.6, com-tech, al.
      1985
      Mini jack 8pole shielded, cat.6, com-tech, al.

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability