The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switch ranges - design
    • Berker Integro
    • Commu­nic­a­tion tech­no­logy - Berker Integro
    • 945192505
    EAN
    4011334241140
    Packaging
    10 Pieces
    • Commu­nic­a­tion tech­no­logy - Berker Integro

    Integro inserts-Aerial Connector Box SAT, Anthracite Matt 945192505

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Integro inserts-Aerial Connector Box SAT, Anthracite Matt

    945192505

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Cover frame for domestic switching devices 1 products available

    Complete your system

    • Cover frame for domestic switching devices
    • 918272505

      Integro Flow Frame, 1-Gang Anthracite Matt

      €0.00  / *

    Technical properties

    Connectivity
    • Mounting type
      Built in install­a­tion, Screw mounting
    Atten­u­ation
    • Tap loss at 2150 MHz
      5 dB
    • Tap loss at 860 MHz
      4 dB
    • Through loss 2150 MHz
      5 dB
    • Through loss 860 MHz
      4 dB
    Connec­tion
    • Connect­or/plug type
      Pass-­through socket
    Frequency
    • Frequency band­width
      5 - 2,400 MHz
    Equip­ment
    • Number of outputs
      1
    Mater­ials
    • Material
      Metal, Plastic
    • Colour
      Anthra­cite
    • RAL code
      7021
    Dimen­sions
    • Depth
      27 mm
    • Built-in depth
      40 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - TV socket gallery direct 2 modules (English)
    PDF
    26,44 MB
    REACH declaration 945192505
    PDF
    RoHS report 945192505
    PDF

    Downloads

    • Image 945192505  | Hager

      Product Image 945192505

    • Product datasheet

      Image Hager Product data sheet 945192505  | Hager

      Hager Product data sheet 945192505

      Integro inserts-Aerial Connector Box SAT, Anthracite Matt

      PDF
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      dc26-1190

      PDF
      367,66 kB
    More documentation

    Discover more of this product range

      5
    • 1
      945112515 - Integro Inserts- Aerial Connector Box TV, Solder Connection, Anthracite Matt
      945112515
      Integro Inserts- Aerial Connector Box TV, Solder Connection, Anthracite Matt
    • 2
      1985 - Mini jack 8pole shielded, cat.6, com-tech, al.
      1985
      Mini jack 8pole shielded, cat.6, com-tech, al.
    • 3
      1990 - Blank module, com-tech, p. white
      1990
      Blank module, com-tech, p. white
    • 4
      945592505 - Integro Insert- Supporting Plate for 2 Mini-Com Modules Anthracite Glossy
      945592505
      Integro Insert- Supporting Plate for 2 Mini-Com Modules Anthracite Glossy
    • 5
      1980 - Mini jack, 8-pole, RJ45 cat.5E, com-tech, black
      1980
      Mini jack, 8-pole, RJ45 cat.5E, com-tech, black

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability