Integro Insert - Socket Outlet 12V, Anthracite Matt 945172505
EAN
4011334241034
Packaging
10 Pieces
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Must-have accessories
4637
Plug 12 V, integ. Module inserts, black matt
Optional accessories
-
Box for built-in mounting in the wall/ceiling 9 products available
Complete your system
Technical properties
Electric current
-
Rated current16 A
Voltage
-
Rated voltage12 V
-
Nominal voltage24 - 24 V
Materials
-
ColourAnthracite
-
RAL code7021
-
Surface finishMatt
-
MaterialThermoplastic
-
TreatmentUntreated
Dimensions
-
Height55.50 mm
-
Number of units1
-
Built-in depth30 mm
Connection
-
Connector/plug typeRing lug
Connectivity
-
Type of connectionScrew terminal
-
Mounting typeBuilt in installation, Screw mounting
Equipment
-
Rotated central insertNo
-
With hinged lidNo
-
With signal lampNo
-
With lockNo
Accessories
-
Has labelling fieldNo
Capacity
-
Number of modules1
Safety
-
With enhanced contact protectionNo
-
Impact resistance IKIK05
-
Ingress Protection (IP) classIP20
Functions
-
With orientation lightingNo
-
With function lightingNo
Downloads
-
Product datasheet
Hager Product data sheet 945172505
Integro Insert - Socket Outlet 12V, Anthracite Matt
PDF -
Declaration of conformity
Declaration
Declaration of conformity International 2022-11-04
PDF160,38 kB
More documentation