The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Switch ranges - design
  • Berker Integro
  • Socket outlet 12 V - Berker Integro
  • 4637
  • Switch ranges - design

Plug 12 V, integ. Module inserts, black matt 4637

EAN
4011334144496
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Plug 12 V, integ. Module inserts, black matt

4637

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Must-have accessories

Previous
Previous
945172507
945172507
Integro Insert - Socket Outlet 12V, Grey Glossy
Add to a list
Add to a list

Compatible products

  • Referenced by 2 products available

Referenced by

  • 945172505

    Integro Insert - Socket Outlet 12V, Anthracite Matt

    0.00 €  / *
  • 945172507

    Integro Insert - Socket Outlet 12V, Grey Glossy

    0.00 €  / *

Technical properties

Elec­tric current
  • Rated current
    8 A
Mater­ials
  • Colour
    Black

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

Hager REACH declaration 4637
PDF
Hager RoHS report 4637
PDF

Downloads

  • Image 4637  | Hager

    Product Image 4637

  • Product datasheet

    Image Hager Product data sheet 4637  | Hager

    Hager Product data sheet 4637

    Plug 12 V, integ. Module inserts, black matt

    PDF
More documentation

Discover more of this product range

    2
  • 1
    945172505 - Integro Insert - Socket Outlet 12V, Anthracite Matt
    945172505
    Integro Insert - Socket Outlet 12V, Anthracite Matt
  • 2
    945172507 - Integro Insert - Socket Outlet 12V, Grey Glossy
    945172507
    Integro Insert - Socket Outlet 12V, Grey Glossy

Products and solutions

  • Products catalogue
  • Distri­bu­tion systems
  • Switches and protective devices
  • DIN rail-­mounted devices
  • Cable routing and room connec­tion systems
  • Switch ranges - design
  • Switch ranges - func­tion
  • Building manage­ment system KNX
  • Motion and pres­ence detectors and klik
     
     
     
     
     

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability