On/off switch 2pole with imprint "0", Integro - Design Flow/Pure, anth m 936522505
No longer available
Complete your system
Must-have accessories
See All (10)Optional accessories
-
Accessories/spare parts for domestic switching devices 1 products available
Accessories mandatory
Complete your system
Technical properties
Electric current
-
Switching current16 A
-
Rated current IN16 A
Voltage
-
Rated voltage250 V
Materials
-
ColourAnthracite
-
RAL codeSimilar to RAL 7021
-
Surface finishMatt
-
MaterialThermoplastic
-
TreatmentUntreated
Identification
-
Assembly arrangementBasic element with centre piece
Accessories
-
Has labelling fieldNo
Connectivity
-
Mounting typeBuilt in installation, Screw mounting
Controls and indicators
-
Number of buttons1
Dimensions
-
Built-in depth10 mm
-
Built-in depth flush-mounted boxes13 mm
Safety
-
Impact resistance IKIK05
Texts
-
Installation modeFor screw fastening
-
Type of connectionWith screw terminals
-
LightingWithout lighting (cannot be illuminated)
-
Push buttonNo
-
ImprintWith imprint "0"
Architecture
-
Control/operation elementSingle rocker
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 936522505
On/off switch 2pole with imprint "0", Integro - Design Flow/Pure, anth m
PDF -
Declaration of conformity
Declaration
Declaration of conformity International 2021-12-17
PDF273,46 kB
Declaration of conformity International 2021-11-19
Declaration of conformity International 2021-12-13
PDF269,32 kB
More documentation