The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switch ranges - design
    • Berker R.8
    • Light control - Berker R.8
    • 33167703
    EAN
    4011334306467
    Packaging
    50 Pieces
    • Light control - Berker R.8

    LED MODUL 12V 2C 33167703

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    LED MODUL 12V 2C

    33167703

    • Technical properties
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Voltage
    • Rated voltage
      12 V
    Mater­ials
    • Colour
      Yellow

    Downloads

    • Image 33167703  | Hager

      Product Image 33167703

    • Product datasheet

      Image Hager Product data sheet 33167703  | Hager

      Hager Product data sheet 33167703

      LED MODUL 12V 2C

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      16242045 - Rocker imprint "0", clearlens, R.1/R.3, black glossy
      16242045
      Rocker imprint "0", clearlens, R.1/R.3, black glossy
    • 2
      11462045 - Centre plate for pullcord switch/pullcord push-button, R.1/R.3, black glossy
      11462045
      Centre plate for pullcord switch/pullcord push-button, R.1/R.3, black glossy
    • 3
      11462089 - Centre plate for pullcord switch/pullcord push-button, R.1/R.3, p. white glossy
      11462089
      Centre plate for pullcord switch/pullcord push-button, R.1/R.3, p. white glossy
    • 4
      16332089 - Centre plate for mechanical timer, R.1/R.3, p. white glossy
      16332089
      Centre plate for mechanical timer, R.1/R.3, p. white glossy
    • 5
      16242089 - Rocker imprint "0", clearlens, R.1/R.3, p. white glossy
      16242089
      Rocker imprint "0", clearlens, R.1/R.3, p. white glossy

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability