The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Switch ranges - func­tion
  • Light control
  • Switches/push buttons and covers
  • 14357006
  • Switch ranges - design
  • Switch ranges - func­tion

AUFS-WIP M BDR K.1 ANTH MATT LACK 14357006

EAN
4011334365464
Packaging
10 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

AUFS-WIP M BDR K.1 ANTH MATT LACK

14357006

  • Accessories
  • Technical properties
  • Documentations
  • More products

Complete your system

Must-have accessories

Previous
Previous
3035
3035
Series switch
Add to a list
Add to a list
303808
303808
Double change-over switch, isolated input terminals, light control
Add to a list
Add to a list
503808
503808
Series push-button 2 change-over contacts with isolated input terminals
Add to a list
Add to a list
5035
5035
Series push-button 2 NO contacts with common input terminal
Add to a list
Add to a list

Compatible products

  • Referenced by 44 products available

Referenced by

  • 13837003

    Frame 4gang hor., K.5, al., al. anodised

    0.00 €  / *
  • 13437003

    Frame 4gang vert., K.5, al., al. anodised

    0.00 €  / *
  • 13337003

    Frame 3gang vert., K.5, al., al. anodised

    0.00 €  / *
  • 13537003

    Frame 5gang vert., K.5, al., al. anodised

    0.00 €  / *
  • 13837004

    Frame 4gang hor., K.5, stainless steel, metal matt finish

    0.00 €  / *
  • 13937004

    Frame 5gang hor., K.5, stainless steel, metal matt finish

    0.00 €  / *
  • 13337004

    Frame 3gang vert., K.5, stainless steel, metal matt finish

    0.00 €  / *
  • 13437004

    Frame 4gang vert., K.5, stainless steel, metal matt finish

    0.00 €  / *
  • 13537004

    Frame 5gang vert., K.5, stainless steel, metal matt finish

    0.00 €  / *
  • 13737004

    Frame 3gang hor., K.5, stainless steel, metal matt finish

    0.00 €  / *
  • 13937003

    Frame 5gang hor., K.5, al., al. anodised

    0.00 €  / *
  • 13737003

    Frame 3gang hor., K.5, al., al. anodised

    0.00 €  / *
  • 13637003

    Frame 2gang hor., K.5, al., al. anodised

    0.00 €  / *
  • 13537006

    Frame 5gang vert., K.1, ant. matt, lacq.

    0.00 €  / *
  • 13437006

    Frame 4gang vert., K.1, ant. matt, lacq.

    0.00 €  / *
  • 13337006

    Frame 3gang vert., K.1, ant. matt, lacq.

    0.00 €  / *
  • 13937006

    Frame 5gang hor., K.1, ant. matt, lacq.

    0.00 €  / *
  • 13837006

    Frame 4gang hor., K.1, ant. matt, lacq.

    0.00 €  / *
  • 13737006

    Frame 3gang hor., K.1, ant. matt, lacq.

    0.00 €  / *
  • 13637006

    Frame 2gang hor., K.1, ant. matt, lacq.

    0.00 €  / *

Technical properties

Mater­ials
  • Colour
    Anthra­cite
  • RAL code
    7021
  • Surface finish
    Matt
  • Material
    Ther­mo­plastic
Dimen­sions
  • Height
    55 mm
  • Width
    71 mm
  • Depth
    25 mm
Safety
  • Ingress Protec­tion (IP) class
    IP20
  • Related Systems
    K.x

Downloads

  • Image 14357006  | Hager

    Product Image 14357006

  • Declaration of conformity

    Image Declaration of conformity International 2021-07-28  | Hager

    Declaration of conformity International 2021-07-28

    Declaration of conformity International 2021-09-27

    PDF
    192,31 kB
More documentation

Discover more of this product range

    5
  • 1
    85121200 - Relay insert, electronics
    85121200
    Relay insert, electronics
  • 2
    85122200 - Switch insert 2gang, electronics
    85122200
    Switch insert 2gang, electronics
  • 3
    1675 - Neon lamp unit N terminal, light control, grey
    1675
    Neon lamp unit N terminal, light control, grey
  • 4
    5101 - Push-button and pilot lamp E10 module inserts
    5101
    Push-button and pilot lamp E10 module inserts
  • 5
    11657004 - Centre plate for push-button/pilot lamp E10, K.5, stainless steel matt, lacq.
    11657004
    Centre plate for push-button/pilot lamp E10, K.5, stainless steel matt, lacq.

Products and solutions

  • Products catalogue
  • Distri­bu­tion systems
  • Switches and protective devices
  • DIN rail-­mounted devices
  • Cable routing and room connec­tion systems
  • Switch ranges - design
  • Switch ranges - func­tion
  • Building manage­ment system KNX
  • Motion and pres­ence detectors and klik
     
     
     
     
     

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability