Frame 1gang, 1930 Porzellan, porcelain, black glossy 138165
Phase out product: please contact your electrical wholesaler for availability
Complete your system
Optional accessories
-
Intelligent control element 4 products available -
USB power supply 2 products available -
Venetian blind control unit 2 products available -
Sensor element for movement sensor 8 products available -
Antenna socket box 1 products available
Complete your system
Technical properties
Capacity
-
Number of gangs1
Materials
-
ColourBlack
-
RAL codeSimilar to RAL 9005
-
Surface finishGlossy
-
MaterialPorcelain
-
TreatmentUntreated
Dimensions
-
Height80 mm
-
Width80 mm
-
Depth9 mm
Accessories
-
Has labelling fieldNo
Installation, mounting
-
Mounting-/Connection PositionHorizontal, Vertical
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK02
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation