Centre plate rot. knob for rot. switch for blinds, B.7, al., matt, lacq. 10801404
EAN
4011334223634
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Control/operation elementRotative
Materials
-
ColourAluminium
-
RAL code9006
-
Surface finishMatt
-
MaterialThermoplastic
-
TreatmentUntreated, Varnished
Dimensions
-
Height56 mm
-
Width56 mm
-
Depth20 mm
Connectivity
-
Mounting typeScrew mounting
Equipment
-
Monitoring window/light outletNo
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP20
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation