Frame 3gang, R.classic, glass black 10132016
Phase out product: please contact your electrical wholesaler for availability
Complete your system
Optional accessories
-
Sensor element for movement sensor 8 products available -
USB power supply 2 products available -
Central piece for communication technology 4 products available -
Venetian blind control unit 2 products available -
Blind cover 2 products available -
Socket outlet 2 products available
Complete your system
Technical properties
Capacity
-
Number of gangs3
Materials
-
ColourBlack
-
RAL codeSimilar to RAL 9005
-
Surface finishGlossy
-
MaterialGlass
-
TreatmentUntreated
Dimensions
-
Height81.20 mm
-
Width223.20 mm
-
Depth9.90 mm
Accessories
-
Has labelling fieldNo
Installation, mounting
-
Mounting-/Connection PositionHorizontal, Vertical
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK02
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 10132016
Frame 3gang, R.classic, glass black
PDF -
Declaration of conformity
EU Declaration of Conformity
dc26-1268
PDF496,39 kB
More documentation