The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switches and Sockets
    • premiere
    • Switches and Plates
    • WBSV5
    EAN
    3250617000086
    Packaging
    5
    • Switches and Plates

    Premiere Vertical 5-gang 2-way Switch 16A White Glossy Flush IP20 WBSV5

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Premiere Vertical 5-gang 2-way Switch 16A White Glossy Flush IP20

    WBSV5

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current IN
      16 A
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Frequency
    • Frequency
      50 - 50 Hz
    Mater­ials
    • Colour
      White
    • Surface finish
      Glossy
    • Material
      Polycar­bonate (PC)
    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Basic element with full cover plate
    Connectivity
    • Mounting type
      Screw mounting
    Controls and indic­ators
    • Number of buttons
      5
    Dimen­sions
    • Built-in depth
      16 mm
    Texts
    • Install­a­tion mode
      For screw fastening
    • Type of connec­tion
      With screw terminals
    • Lighting
      Without lighting (cannot be illu­min­ated)
    • Push button
      No

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - 2 way switch gallery InterBP with neutral 2 modules (English)
    PDF
    28,95 MB
    REACH declaration WBSV5
    PDF
    Hager RoHS report WBSV5
    PDF

    Downloads

    • Product image

      Image WBSV5  | Hager Australia

      Product Image WBSV5

    • Product datasheet

      Image Hager Product data sheet WBSV5  | Hager Australia

      Hager Product data sheet WBSV5

      Product data sheet en-GB 2026-07-17

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      WBSP1 - Premiere 1-Gang Switch Plate White Glossy PC Flush Mount IP20
      WBSP1
      Premiere 1G switch plate
    • 2
      WBSP2 - Premiere 2-gang switch plate White Flush mounting IP20
      WBSP2
      Premiere 2G switch plate
    • 3
      WBSP3 - Premiere 3-gang switch plate White Glossy PC Flush mount IP20
      WBSP3
      Premiere 3G switch plate
    • 4
      WBSP4 - Premiere 4-Gang Switch Plate White Glossy PC Flush Mount IP20
      WBSP4
      Premiere 4G switch plate
    • 5
      WBSP6 - Switch plate 6-gang Premiere White Glossy PC Flush IP20
      WBSP6
      Premiere 6G switch plate

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group