Premiere 2G switch plate • WBSP2 | Hager
The store will not work correctly in the case when cookies are disabled.
You are localised in the following country : United States.
×
Australia
  • Contact
Image Logo  | Hager Australia
Menu
  • Products
    • See all the categories
    • Enclosures
      • DIN Enclosures, Load Centres and Accessories
        • golf enclosures
        • GD distribution board and accessories
        • vector VE
        • VD Enclosures
        • VT
      • vega D
        • vega D
      • Meterboxes and Group Metering Enclosures
        • Group Metering Enclosures
        • Meterboxes
      • Connection technology
        • vega D Accessories
        • Busbars and Connectors
      • Invicta Panelboard up to 250A
        • invicta Panelboards
        • invicta Accessories
      • Panelboard up to 400A - Performa range & ATS/MTS
        • performa apex and apex PLUS - IP43
        • performa elite and elite 400 - IP66
        • Tee-off box and ATS / MCCB enclosed solutions
    • DIN rail-mounted devices
      • Modular Circuit Protection Devices and Accessories
        • Residual Current Circuit Breakers with Overcurrent Protection - (RCBOs)
        • Miniature Circuit Breakers (MCBs)
        • Residual Current Circuit Breaker (RCCBs / RCDs) - Safety Switches
        • Surge Protection Devices (SPDs)
        • One Module Add On Blocks (AOB)
      • Energy and Light Management
        • Contactors 25A to 63A
        • Load Break Switches, Push Buttons and LED Indicator Lights
        • Latching Relays
        • Time Switches - Analogue, Digital, KNX
        • Delay Timers / Time Delay Relays
        • Twilight Switches and Accessories
        • Selector Switches
        • Bells and Buzzers
        • Transformers and Socket Outlets
        • Emergency Lighting Kits
      • Meters and measuring devices
        • Energy Meters / Kilowatt-Hour Meters
        • Digital Multi-function Meters and Accessories
        • Current Transformers (CTs) and Accessories
        • Volt Meters and Amp Meters
    • Main Switchgear
      • Moulded Case Circuit Breakers (MCCBs)
        • MCCBs
        • MCCBs - Accessories
        • MCCBs - Switch Disconnectors
      • Load Break Switches & Transfer Switches
        • Load Break Switches
        • Load Break Switches with Fuses
        • Load Break Switches & Transfer Switches - Accessories
        • Manual Transfer Switches (MTS) up to 1600 A
        • Automatic Transfer Switches (ATS) up to 1600 A
        • Transfer Switches Accessories
      • Residual-Current Relays
        • Residual-Current Relays
      • Fuse Components
        • NH Fuse Links
    • Switches and Sockets
      • silhouette
        • Switches and Plates
        • Sockets
        • Mechanisms
        • Spare Covers
        • Accessories
      • finesse
        • Switches and Plates
        • Sockets
        • Mechanisms
        • Spare Covers
        • Accessories
      • allure
        • Switches and Plates
        • Sockets
        • Mechanisms
        • Spare Covers
        • Accessories
      • premiere
        • Switches and Plates
        • Sockets
        • Mechanisms
        • Accessories
      • Weatherproof
        • IP66 Isolators
        • Sockets
        • Switches
    • Motion and Presence Detectors
      • Motion and Presence Detectors
        • Ceiling Mount Installation
        • Wall Mount Installation
      • Motion and Presence Detectors - Accessories
        • Mounting Accessories
        • Remote Controls
    • Trunking Systems
      • Enclosure solutions
        • DNG Slotted Trunking
      • Floor installation systems
        • SL Floor Trunking
  • Solutions for your project
    onekonekt system
    Our onekonekt system offers the most versatile and flexible solutions to electricians.
    Discover more
    • Solutions for your project
    • Residential
      onekonekt system
      Our onekonekt system offers the most versatile and flexible solutions to electricians.
      Discover more
    • Multi-Residential
      onekonekt system
      Our onekonekt system offers the most versatile and flexible solutions to electricians.
      Discover more
    • Offices
      onekonekt system
      Our onekonekt system offers the most versatile and flexible solutions to electricians.
      Discover more
    • Retail
      onekonekt system
      Our onekonekt system offers the most versatile and flexible solutions to electricians.
      Discover more
    • Other commercial buildings
      onekonekt system
      Our onekonekt system offers the most versatile and flexible solutions to electricians.
      Discover more
    • See All
  • Inspiration and knowledge
    Be inspired
    Discover how our solutions have come to life in multiple projects.
    View our projects
    • Inspiration and knowledge
    • Wiring rules
      Be inspired
      Discover how our solutions have come to life in multiple projects.
      View our projects
    • Training
      Be inspired
      Discover how our solutions have come to life in multiple projects.
      View our projects
    • Latest newsletter
      Be inspired
      Discover how our solutions have come to life in multiple projects.
      View our projects
    • Case studies
      Be inspired
      Discover how our solutions have come to life in multiple projects.
      View our projects
    • See All
  • Support
    Find your nearest wholesaler
    Our products are stocked at all major wholesalers.
    Find Wholesaler
    • Support
    • Contact us
      Find your nearest wholesaler
      Our products are stocked at all major wholesalers.
      Find Wholesaler
    • Downloads
      Find your nearest wholesaler
      Our products are stocked at all major wholesalers.
      Find Wholesaler
    • FAQ
      Find your nearest wholesaler
      Our products are stocked at all major wholesalers.
      Find Wholesaler
    • How-to videos
      Find your nearest wholesaler
      Our products are stocked at all major wholesalers.
      Find Wholesaler
    • Electrical wholesalers
      Find your nearest wholesaler
      Our products are stocked at all major wholesalers.
      Find Wholesaler
    • Software, applications & tools
      Find your nearest wholesaler
      Our products are stocked at all major wholesalers.
      Find Wholesaler
    • Electrical standards & regulations
      Find your nearest wholesaler
      Our products are stocked at all major wholesalers.
      Find Wholesaler
    • See All
  • About us
    Sustainability in Australia
    Shaping the electrical world of tomorrow.
    Learn more
    • About us
    • Light and Building 2024
      Sustainability in Australia
      Shaping the electrical world of tomorrow.
      Learn more
    • Commitment to sustainability
      Sustainability in Australia
      Shaping the electrical world of tomorrow.
      Learn more
    • Latest news
      Sustainability in Australia
      Shaping the electrical world of tomorrow.
      Learn more
    • Offices and maps
      Sustainability in Australia
      Shaping the electrical world of tomorrow.
      Learn more
    • Social media communities
      Sustainability in Australia
      Shaping the electrical world of tomorrow.
      Learn more
    • See All
Account
  • Catalog
  • Switches and Sockets
  • premiere
  • Switches and Plates
  • WBSP2
WBSP2 - Premiere 2G switch plate
WBSP2 - Premiere 2G switch plate

Premiere 2G switch plate

WBSP2

WBSP2 - Premiere 2G switch plate
WBSP2 - Premiere 2G switch plate
  • Switches and Sockets

Premiere 2G switch plate WBSP2

EAN
3250617000116
Packaging
10

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Environmental value
  • More products
Download the data sheet

Technical properties

Mater­ials
  • Colour
    White
Accessories
  • Has labelling field
    No
Dimen­sions
  • Depth
    12 mm
Install­a­tion, mounting
  • Mounting on
    Flush mounting
Safety
  • Ingress Protec­tion (IP) class
    IP20
Texts
  • Install­a­tion mode
    For screw fastening
  • Serie
    premiere

Environmental value

We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

RoHS conform Yes
REACH conform Yes

Certifications and documents

REACH declaration WBSP2 (english)
PDF
103,10 kB
RoHS declaration WBSP2 (english)
PDF
103,59 kB

Discover more of this product range

    5
  • 1
    WBSP1 - Premiere 1G switch plate
    WBSP1
    Premiere 1G switch plate
  • 2
    WBSP3 - Premiere 3G switch plate
    WBSP3
    Premiere 3G switch plate
  • 3
    WBSP4 - Premiere 4G switch plate
    WBSP4
    Premiere 4G switch plate
  • 4
    WBHC2 - Premiere 10A x 2 hotel card
    WBHC2
    Premiere 10A x 2 hotel card
  • 5
    WBSA2 - 2 Gang Architrave Switch
    WBSA2
    2 Gang Architrave Switch

Products

  • Enclosures
  • DIN rail-mounted devices
  • Main Switchgear
  • Switches and Sockets
  • Motion and Presence Detectors
  • Trunking Systems

Project Solutions

  • Product and Installations Solutions
  • Case Studies
  • Electrical Contractor Solutions
  • Architects and Specifiers Solutions
    Panelboard Builder Solutions
  • Builder and Developer Solutions

Contact and Support

  • Safety Recalls
  • FAQs
  • How to Videos
  • Find a Wholesaler
  • Contact Us
  • Career

Who we are

Our international family business has been the partner of professionals in electrical engineering for over 65 years.

Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

More about us & Working with us

 

Follow us!

  • Terms and conditions
  • Privacy
  • Cookies
  • Hagergroup
  • Report a vulnerability

© Ha­ger Group