The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switches and Sockets
    • premiere
    • Switches and Plates
    • WBSP3
    EAN
    3250617000123
    Packaging
    10
    • Switches and Plates

    Premiere 3-gang switch plate White Glossy PC Flush mount IP20 WBSP3

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Premiere 3-gang switch plate White Glossy PC Flush mount IP20

    WBSP3

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Mater­ials
    • Colour
      White
    • Surface finish
      Glossy
    • Material
      Polycar­bonate (PC)
    Dimen­sions
    • Height
      117 mm
    • Width
      77 mm
    • Depth
      12 mm
    Accessories
    • Has labelling field
      No
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Safety
    • Ingress Protec­tion (IP) class
      IP20

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - RJ45 adapter gallery keystone 2 modules (English)
    PDF
    37,33 MB
    REACH declaration WBSP3
    PDF
    Hager RoHS report WBSP3
    PDF

    Downloads

    • Product image

      Image WBSP3  | Hager Australia

      Product Image WBSP3

    • Product datasheet

      Image Hager Product data sheet WBSP3  | Hager Australia

      Hager Product data sheet WBSP3

      Premiere 3G switch plate

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      WBSP1 - Premiere 1-Gang Switch Plate White Glossy PC Flush Mount IP20
      WBSP1
      Premiere 1G switch plate
    • 2
      WBSP2 - Premiere 2-gang switch plate White Flush mounting IP20
      WBSP2
      Premiere 2G switch plate
    • 3
      WBSP4 - Premiere 4-Gang Switch Plate White Glossy PC Flush Mount IP20
      WBSP4
      Premiere 4G switch plate
    • 4
      WBSP6 - Switch plate 6-gang Premiere White Glossy PC Flush IP20
      WBSP6
      Premiere 6G switch plate
    • 5
      WBSA2 - 2 Gang Architrave Switch
      WBSA2
      2 Gang Architrave Switch

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group