Hager The Hager Premiere 1G vertical switch delivers reliable 16 A lighting control. A 2-way mechanism with loop terminal enables switching from two locations and easy circuit looping. Flush-mounted with 16 mm built-in depth, it saves space. White glossy polycarbonate with full cover plate suits modern interiors. Screw terminals and screw fastening ensure secure install. IP20 for indoor use; non-illuminated.
EAN
3250617000048
Packaging
10
Switch 1-Gang Vertical 16A 2-Way with Loop Terminal Flush White Glossy IP20 WBSV1
Technical properties
Electric current
-
Rated current16 A
Installation, mounting
-
Mounting onFlush mounting
Frequency
-
Frequency50 - 50 Hz
Materials
-
ColourWhite
-
Surface finishGlossy
-
MaterialPolycarbonate (PC)
Identification
-
Assembly arrangementBasic element with full cover plate
Connectivity
-
Mounting typeScrew mounting
Controls and indicators
-
Number of buttons1
Dimensions
-
Built-in depth16 mm
Texts
-
Installation modeFor screw fastening
-
Type of connectionWith screw terminals
-
LightingWithout lighting (cannot be illuminated)
-
Push buttonNo
Environmental value
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet WBSV1
Product data sheet en-GB 2026-04-10
PDF
More documentation