The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switches and Sockets
    • silhou­ette
    • Switches and Plates
    • WBSSV1-MW
    The Hager Silhouette 1-gang 2-way Switch (Vert MW) provides dependable lighting control for residential or commercial use. Rated 16A, 50 Hz, it flush-mounts with a slim 23 mm depth and secure screw fastening/terminals, including a loop terminal for easy feed-through. The matt white varnished polycarbonate full cover plate ensures a clean, durable finish. IP20. Non-illuminated. Designed for reliable installation in residential and commercial switchboards,suitable for DIN rail mounting.
    EAN
    3250617008945
    Packaging
    10
    • Switches and Plates

    Hager Silhouette 1G 2-Way Switch 16A Flush Matt White Screw Terminals Loop IP20 WBSSV1-MW

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Hager Silhouette 1G 2-Way Switch 16A Flush Matt White Screw Terminals Loop IP20

    WBSSV1-MW

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Accessor­ies/s­pare parts for domestic switching devices 2 products available

    Complete your system

    • Accessor­ies/s­pare parts for domestic switching devices
    • WBSCV1-AL

      Silhouette 1G switch cover AL

      EUR 0.00  / *
    • WBSCV1-SS

      Silhouette 1G switch cover SS

      EUR 0.00  / *

    Technical properties

    Elec­tric current
    • Rated current
      16 A
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Frequency
    • Frequency
      50 - 50 Hz
    Mater­ials
    • Colour
      White
    • Surface finish
      Matt
    • Material
      Polycar­bonate (PC)
    • Treat­ment
      Varnished
    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Basic element with full cover plate
    Connectivity
    • Mounting type
      Screw mounting
    Controls and indic­ators
    • Number of buttons
      1
    Dimen­sions
    • Built-in depth
      23 mm
    Texts
    • Install­a­tion mode
      For screw fastening
    • Type of connec­tion
      With screw terminals
    • Lighting
      Without lighting (cannot be illu­min­ated)
    • Push button
      No

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    Certifications and documents

    PEP - 2 way switch gallery InterBP with neutral 2 modules (English)
    PDF
    28,95 MB
    Hager RoHS report WBSSV1-MW
    PDF

    Downloads

    • Product image

      Image WBSSV1-MW  | Hager Australia

      Product Image WBSSV1-MW

    • Product datasheet

      Image Hager Product data sheet WBSSV1-MW  | Hager Australia

      Hager Product data sheet WBSSV1-MW

      Silhouette 1G Switch Vert MW

      PDF
    More documentation

    Spare part

    See more

    Discover more of this product range

      5
    • 1
      WBSEV1 - Silhouette 1-Gang Electronic Switch Flush Mount White Glossy IP20 Screw Term
      WBSEV1
      Silhouette 1G LP electronic Switch Vert
    • 2
      WBSSV5 - Silhouette 5-Gang Vertical Switch 16A 2-way Screw Terminals White Glossy
      WBSSV5
      Silhouette 5G Switch Vert
    • 3
      WBSSP3 - Silhouette 3-Gang Switch Plate White Glossy PC Flush Mount IP20 (No Mech)
      WBSSP3
      Silhouette 3G switch plate, no mech
    • 4
      WBSSV2-MB - Silhouette 2-gang 2-way switch 16A Matt Black PC IP20 flush, screw terminals
      WBSSV2-MB
      Silhouette 2G Switch Vert MB
    • 5
      WBSEV3 - Silhouette 3-Gang Electronic Switch, Flush Mount, 3 Buttons, White Glossy IP20
      WBSEV3
      Silhouette 3G LP electronic Switch Vert

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group