The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switches and Sockets
    • silhou­ette
    • Sockets
    • WBSP2SUSBAC-MW
    The Hager Silhouette Twin Socket with USB A+C in white offers two 10A AS/NZS 3112 outlets plus integrated USB for charging phones, tablets, and accessories without adapters. A+C ports free up outlets, ideal for homes and offices. IP2X ensures finger-safe protection. Coordinates with the Silhouette range for a clean, modern finish. Designed for reliable installation in residential and commercial switchboards,suitable for DIN rail mounting.
    EAN
    3250617005814
    Packaging
    1 Piece
    • Sockets

    Hager Twin Socket Outlet with USB A+C 10A AS/NZS 3112 White Silhouette WBSP2SUSBAC-MW

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Hager Twin Socket Outlet with USB A+C 10A AS/NZS 3112 White Silhouette

    WBSP2SUSBAC-MW

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current IN
      10 A
    Mater­ials
    • Colour
      White
    Connectivity
    • Connect­or/plug type USB
      A+C
    Equip­ment
    • Connect­or/plug type socket outlet
      Australian standard AS/NZS 3112
    • Rotated central insert
      No
    • With hinged lid
      No
    Accessories
    • Has labelling field
      No
    Safety
    • Ingress Protec­tion (IP) class
      IP2X
    Iden­ti­fic­a­tion
    • With imprint
      No
    • Related Systems
      silhou­ette

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    Certifications and documents

    REACH declaration WBSP2SUSBAC-MW
    PDF
    Hager RoHS report WBSP2SUSBAC-MW
    PDF

    Downloads

    • Product image

      Image WBSP2SUSBAC-MW  | Hager Australia

      Product Image WBSP2SUSBAC-MW

    • Product datasheet

      Image Hager Product data sheet WBSP2SUSBAC-MW  | Hager Australia

      Hager Product data sheet WBSP2SUSBAC-MW

      SIL. Twin Socket + USB A+C MW

      PDF
    • Installation manual

      Image Installation manual en-GB 2022-12-12  | Hager Australia

      Installation manual en-GB 2022-12-12

      PDF
      323,66 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WBSP1S-MB - Silhouette Horizontal Socket 10A AS/NZS 3112 Shuttered Matt Black 1 Module
      WBSP1S-MB
      Silhouette 10A socket Horz + shutter MB
    • 2
      WBSP2S-MW - Hager Twin socket outlet 10A Horizontal AS/NZS3112 Shuttered Matt White
      WBSP2S-MW
      SIL. 10A twin socket Horz+ shutter MW
    • 3
      WBSP1R-MB - Silhouette 10A Socket AS/NZS 3112 Black Flush Mount 1 Module
      WBSP1R-MB
      Silhouette 10A Socket R Earth MB
    • 4
      WBSP115S - Silhouette 15A Horizontal Socket with Shutter AS/NZS 3112 Flush Mount
      WBSP115S
      Silhouette 15A socket Horz + shutter
    • 5
      WBSP115S-MW - Silhouette 15A Horizontal Socket with Shutter AS/NZS 3112 White Matt 1M IP20
      WBSP115S-MW
      Silhouette 15A socket Horz + shutter MW

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group