The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switches and Sockets
    • silhou­ette
    • Sockets
    • WBSP115S
    EAN
    3250617580533
    Packaging
    5
    • Sockets

    Silhouette 15A Horizontal Socket with Shutter AS/NZS 3112 Flush Mount WBSP115S

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Also available in

    Surface finish
    Glossy
    Glossy
    Matt
    Matt

    Silhouette 15A Horizontal Socket with Shutter AS/NZS 3112 Flush Mount

    WBSP115S

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Surface-­mounted housing for flush-­mounted switching device 1 products available

    Complete your system

    • Surface-­mounted housing for flush-­mounted switching device
    • WBSBMI

      Silhouette Insulated Mounting Block White

      EUR 0.00  / *

    Technical properties

    Elec­tric current
    • Rated current IN
      15 A
    Frequency
    • Frequency
      50 - 50 Hz
    Mater­ials
    • Colour
      White
    • Surface finish
      Glossy
    • Material
      Polycar­bonate (PC)
    Dimen­sions
    • Height
      77 mm
    • Width
      117 mm
    • Depth
      28 mm
    • Number of units
      1
    • Built-in depth
      23 mm
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    • Mount­ing-/­Con­nec­tion Posi­tion
      Hori­zontal
    Connectivity
    • Type of connec­tion
      Screw terminal
    • Mounting type
      Screw mounting
    Equip­ment
    • Connect­or/plug type socket outlet
      Australian standard AS/NZS 3112
    • Rotated central insert
      No
    • With hinged lid
      No
    Accessories
    • Has labelling field
      No
    Cover, door
    • Type of lid
      Without lid
    Capa­city
    • Number of modules
      1
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Func­tions
    • With orient­a­tion lighting
      No
    • With func­tion lighting
      No
    Iden­ti­fic­a­tion
    • With imprint
      No
    • Related Systems
      silhou­ette

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    Hager RoHS report WBSP115S
    PDF

    Downloads

    • Product image

      Image WBSP115S  | Hager Australia

      Product Image WBSP115S

    • Product datasheet

      Image Hager Product data sheet WBSP115S  | Hager Australia

      Hager Product data sheet WBSP115S

      Silhouette 15A socket Horz + shutter

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      WBSP2XS-MW - Hager Twin socket horizontal 10A AS/NZS 3112 Matt White IP20 screw terminals
      WBSP2XS-MW
      SIL. 10A twin socket Horz + mech MW
    • 2
      WBSP2S-MW - Hager Twin socket outlet 10A Horizontal AS/NZS3112 Shuttered Matt White
      WBSP2S-MW
      SIL. 10A twin socket Horz+ shutter MW
    • 3
      WBSP1S-MW - Silhouette socket outlet 10A AS/NZS3112 Horizontal Shuttered Matt White
      WBSP1S-MW
      Silhouette 10A socket Horz + shutter MW
    • 4
      WBSP1S-MB - Silhouette Horizontal Socket 10A AS/NZS 3112 Shuttered Matt Black 1 Module
      WBSP1S-MB
      Silhouette 10A socket Horz + shutter MB
    • 5
      WBSP115S-MW - Silhouette 15A Horizontal Socket with Shutter AS/NZS 3112 White Matt 1M IP20
      WBSP115S-MW
      Silhouette 15A socket Horz + shutter MW

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group