Hager RCBO 1M 1P+N C-6A 6kA 30mA Type A combines MCB and RCD protection against overloads, short-circuits and earth leakage. Rated 230-240 V, 6 kA Icn, C curve for general/resistive-inductive loads. Compact 1-module, DIN-rail mount, screw/biconnect terminals (1-16 mm²). IP2X, Ui 440 V, Uimp 4 kV, -25…70°C, energy class 3. Ideal for residential and light commercial final circuits. Suitable for residential/commercial switchboards and compliant electrical distribution.
EAN
3250617008853
Packaging
10
Complete your system
Optional accessories
-
Accessories/spare parts for domestic switching devices 2 products available
Complete your system
Technical properties
Electric current
-
Rated current10 A
Frequency
-
Frequency50 - 50 Hz
Materials
-
ColourWhite
-
Surface finishMatt
-
MaterialPolycarbonate (PC)
-
TreatmentVarnished
Dimensions
-
Height77 mm
-
Width117 mm
-
Built-in depth23 mm
Installation, mounting
-
Mounting onFlush mounting
Connectivity
-
Type of connectionScrew terminal
-
Mounting typeScrew mounting
Equipment
-
Connector/plug type socket outletAustralian standard AS/NZS 3112
-
Rotated central insertNo
-
With hinged lidNo
Accessories
-
Has labelling fieldNo
Capacity
-
Number of modules2
Safety
-
Ingress Protection (IP) classIP20
Functions
-
With orientation lightingNo
-
With function lightingNo
Identification
-
With imprintNo
-
Related Systemssilhouette
Environmental value
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More