The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switches and Sockets
    • premiere
    • Sockets
    • WBP2XS
    EAN
    3250617012171
    Packaging
    5
    • Sockets

    Premiere Twin Horizontal GPO 10A AS/NZS3112 White IP20 screw terminals WBP2XS

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Premiere Twin Horizontal GPO 10A AS/NZS3112 White IP20 screw terminals

    WBP2XS

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Built-in depth
      16 mm
    Elec­tric current
    • Rated current IN
      10 A
    Mater­ials
    • Colour
      White
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Equip­ment
    • Connect­or/plug type socket outlet
      Australian standard AS/NZS 3112
    • Rotated central insert
      No
    Texts
    • Install­a­tion mode
      For screw fastening
    • Type of connec­tion
      With screw terminals

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration WBP2XS
    PDF
    RoHS report WBP2XS
    PDF

    Downloads

    • Product image

      Image WBP2XS  | Hager Australia

      Product Image WBP2XS

    • Product datasheet

      Image Hager Product data sheet WBP2XS  | Hager Australia

      Hager Product data sheet WBP2XS

      Premiere 10A horz twin GPO + mech

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      SNO10DA - Hager DIN rail 10A Socket IP20 White 22.8mm Depth
      SNO10DA
      DIN mount 10A socket
    • 2
      SNO15DA - Hager DIN-rail 15A Socket IP20 White, 22.8mm depth
      SNO15DA
      DIN mount 15A socket
    • 3
      WBP1S - Premiere socket outlet 10A AS/NZS 3112 Single Horizontal Flush IP20
      WBP1S
      Premiere 10A horz single GPO
    • 4
      WBP2DS - Socket outlet Double Power Point 10A Double Pole Horizontal AS/NZS 3112
      WBP2DS
      Premiere 10A DP horz twin GPO
    • 5
      WBP2S - Premiere Twin GPO 10A Horizontal Flush AS/NZS 3112 White IK08 IP20
      WBP2S
      Premiere 10A horz twin GPO

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group