The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switches and Sockets
    • premiere
    • Sockets
    • WBP2S
    EAN
    3250617011969
    Packaging
    10
    • Sockets

    Premiere Twin GPO 10A Horizontal Flush AS/NZS 3112 White IK08 IP20 WBP2S

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Premiere Twin GPO 10A Horizontal Flush AS/NZS 3112 White IK08 IP20

    WBP2S

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current IN
      10 A
    Frequency
    • Frequency
      50 - 50 Hz
    Mater­ials
    • Colour
      White
    • Surface finish
      Glossy
    • Material
      Polycar­bonate (PC), Ther­mo­plastic
    • Treat­ment
      Untreated
    Dimen­sions
    • Height
      77 mm
    • Width
      117 mm
    • Depth
      28 mm
    • Number of units
      2
    • Built-in depth flush-­mounted boxes
      23 mm
    • Built-in depth
      11 mm
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    • Mount­ing-/­Con­nec­tion Posi­tion
      Hori­zontal
    Connectivity
    • Type of connec­tion
      Screw terminal
    • Mounting type
      Screw mounting
    Equip­ment
    • Connect­or/plug type socket outlet
      Australian standard AS/NZS 3112
    • Rotated central insert
      No
    • With hinged lid
      No
    • With round protective earth pin
      No
    • With signal lamp
      No
    Accessories
    • Has labelling field
      No
    Cover, door
    • Type of lid
      Without lid
    Capa­city
    • Number of modules
      2
    Safety
    • With enhanced contact protec­tion
      Yes
    • Impact resist­ance IK
      IK08
    • Ingress Protec­tion (IP) class
      IP20
    Func­tions
    • With orient­a­tion lighting
      No
    • With func­tion lighting
      No
    Iden­ti­fic­a­tion
    • With imprint
      No
    • Related Systems
      premiere

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Socket-outlet 2-gang Wago C-mount twhite (English )
    PDF
    49,84 MB
    REACH declaration WBP2S
    PDF
    RoHS report WBP2S
    PDF

    Downloads

    • Product image

      Image WBP2S  | Hager Australia

      Product Image WBP2S

    • Product datasheet

      Image Hager Product data sheet WBP2S  | Hager Australia

      Hager Product data sheet WBP2S

      Premiere 10A horz twin GPO

      PDF
    • Product data sheet

      Image WBP2S Dual Socket Data Sheet  | Hager Australia

      WBP2S Dual Socket Data Sheet

      Product data sheet en-GB 2016-03-15

      PDF
      280,24 kB
    More documentation

    Discover more of this product range

      5
    • 1
      SNO10DA - Hager DIN rail 10A Socket IP20 White 22.8mm Depth
      SNO10DA
      DIN mount 10A socket
    • 2
      SNO15DA - Hager DIN-rail 15A Socket IP20 White, 22.8mm depth
      SNO15DA
      DIN mount 15A socket
    • 3
      WBP1S - Premiere socket outlet 10A AS/NZS 3112 Single Horizontal Flush IP20
      WBP1S
      Premiere 10A horz single GPO
    • 4
      WBP2DS - Socket outlet Double Power Point 10A Double Pole Horizontal AS/NZS 3112
      WBP2DS
      Premiere 10A DP horz twin GPO
    • 5
      WBP2VS - Premiere Twin GPO Vertical 10A AS/NZS 3112 Flush Mount White IP20 2 Module
      WBP2VS
      Premiere 10A vert twin GPO

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group