Technical properties
Voltage
-
Output voltage5 - 5 V
Electric current
-
Rated current IN10 A
Frequency
-
Frequency50 - 50 Hz
Materials
-
ColourWhite
-
Surface finishGlossy
Dimensions
-
Height77 mm
-
Width117 mm
-
Number of units2
Installation, mounting
-
Mounting onFlush mounting
-
Mounting-/Connection PositionVertical
Connectivity
-
Mounting typeScrew mounting
-
Connector/plug type USBA+A
Equipment
-
Connector/plug type socket outletAustralian standard AS/NZS 3112
-
Rotated central insertNo
-
With hinged lidNo
Accessories
-
Has labelling fieldNo
Cover, door
-
Type of lidWithout lid
Capacity
-
Number of modules2
Safety
-
Ingress Protection (IP) classIP20
Functions
-
With orientation lightingNo
-
With function lightingNo
Identification
-
With imprintNo
-
Related Systemspremiere
Environmental value
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet WBP2VS
Premiere 10A vert twin GPO
PDF
More documentation