The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switches and Sockets
    • premiere
    • Mech­an­isms
    • WBMTV75PF-MB
    EAN
    3250617001038
    Packaging
    10
    • Mech­an­isms
    • Mech­an­isms
    • Mech­an­isms
    • Mech­an­isms
    • See more

    TV Antenna Mechanism PAL-F Coax RotoLoc Black Matt IP20 WBMTV75PF-MB

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    TV Antenna Mechanism PAL-F Coax RotoLoc Black Matt IP20

    WBMTV75PF-MB

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Connec­tion
    • Connect­or/plug type
      Coax, Roto­Loc®
    Mater­ials
    • Colour
      Black
    • Surface finish
      Matt
    • Treat­ment
      Varnished
    Dimen­sions
    • Height
      26,50 mm
    • Width
      26,50 mm
    Equip­ment
    • With dust cover
      No
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Related Systems
      allure, finesse, premiere, silhou­ette

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    PEP - TV socket gallery direct 2 modules (English)
    PDF
    26,44 MB
    Hager RoHS report WBMTV75PF-MB
    PDF

    Downloads

    • Product image

      Image WBMTV75PF-MB  | Hager Australia

      Product Image WBMTV75PF-MB

    • Product datasheet

      Image Hager Product data sheet WBMTV75PF-MB  | Hager Australia

      Hager Product data sheet WBMTV75PF-MB

      Mechanism TV PAL to F MB

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      WBM32-MW - Switch Mechanism 32A 1-way RotoLoc Flush Mount White IP20
      WBM32-MW
      Mechanism 32A MW
    • 2
      WBM250NAM - Neon mechanism Amber 250V 10A Flush mounting Fluo lamp
      WBM250NAM
      Neon mechanism Amber
    • 3
      WBM15P - Press switch mechanism 15A change-over NC/NO RotoLoc flush mount IP20
      WBM15P
      Mechanism 15A PRESS
    • 4
      WBMTV75PY-MB - TV mechanism 3GHz F-to-F Coax RotoLoc Matt Black IP20
      WBMTV75PY-MB
      Mechanism TV 3GHz F to F MB
    • 5
      WBM20AX - 1-way Switch Mechanism 20AX Flush Mount White Glossy RotoLoc Screw Terminals
      WBM20AX
      Mechanism 20AX

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group