The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switches and Sockets
    • premiere
    • Mech­an­isms
    • WBM15P
    EAN
    3250617594349
    Packaging
    5
    • Mech­an­isms
    • Mech­an­isms
    • Mech­an­isms
    • Mech­an­isms
    • See more

    Press switch mechanism 15A change-over NC/NO RotoLoc flush mount IP20 WBM15P

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Press switch mechanism 15A change-over NC/NO RotoLoc flush mount IP20

    WBM15P

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current IN
      15 A
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Mater­ials
    • Colour
      White
    • Surface finish
      Glossy
    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Basic element with centre piece
    Controls and indic­ators
    • Number of buttons
      1
    Connec­tion
    • Connect­or/plug type
      Roto­Loc®
    Texts
    • Install­a­tion mode
      Roto­Loc®
    • Type of connec­tion
      With screw terminals
    • Imprint
      With imprint "PRESS"

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - 2 way switch gallery InterBP with neutral 2 modules (English)
    PDF
    28,95 MB
    REACH declaration WBM15P
    PDF
    Hager RoHS report WBM15P
    PDF

    Downloads

    • Product image

      Image WBM15P  | Hager Australia

      Product Image WBM15P

    • Product datasheet

      Image Hager Product data sheet WBM15P  | Hager Australia

      Hager Product data sheet WBM15P

      Mechanism 15A PRESS

      PDF
    • Product data sheet

      Image WBM15P Press Mech Data Sheet  | Hager Australia

      WBM15P Press Mech Data Sheet

      Product data sheet en-GB 2016-04-08

      PDF
      236,10 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WBM250NCL - Neon indicator mechanism clear 250V 10A flush mount white
      WBM250NCL
      Mechanism neon clear
    • 2
      WBM250NGR - Neon indicator mechanism 250V Flush-mount Green Fluo lamp
      WBM250NGR
      Neon mechanism Green
    • 3
      WBMTV75PF-MW - TV PAL to F Coax Mechanism, RotoLoc connector, 1 connection, Matt White
      WBMTV75PF-MW
      Mechanism TV PAL to F MW
    • 4
      WBMTV75PY - TV Mechanism 3GHz F-to-F Coax RotoLoc White Glossy IP20
      WBMTV75PY
      Mechanism TV 3GHz F to F
    • 5
      WBMTV75PF-MB - TV Antenna Mechanism PAL-F Coax RotoLoc Black Matt IP20
      WBMTV75PF-MB
      Mechanism TV PAL to F MB

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group