The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switches and Sockets
    • premiere
    • Mech­an­isms
    • WBMTV75PY-MB
    EAN
    3250617001045
    Packaging
    10
    • Mech­an­isms
    • Mech­an­isms
    • Mech­an­isms
    • Mech­an­isms
    • See more

    TV mechanism 3GHz F-to-F Coax RotoLoc Matt Black IP20 WBMTV75PY-MB

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    TV mechanism 3GHz F-to-F Coax RotoLoc Matt Black IP20

    WBMTV75PY-MB

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Connec­tion
    • Connect­or/plug type
      Coax, Roto­Loc®
    Mater­ials
    • Colour
      Black
    • Surface finish
      Matt
    • Treat­ment
      Varnished
    Dimen­sions
    • Height
      26,50 mm
    • Width
      26,50 mm
    Equip­ment
    • With dust cover
      No
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Related Systems
      allure, finesse, premiere, silhou­ette

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - TV socket gallery direct 2 modules (English)
    PDF
    26,44 MB
    RoHS report WBMTV75PY-MB
    PDF

    Downloads

    • Product image

      Image WBMTV75PY-MB  | Hager Australia

      Product Image WBMTV75PY-MB

    • Product datasheet

      Image Hager Product data sheet WBMTV75PY-MB  | Hager Australia

      Hager Product data sheet WBMTV75PY-MB

      Mechanism TV 3GHz F to F MB

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      WBMSF3-MB - 3-speed fan controller 75VA 250V Rotary OFF-1-2-3 Flush Black w/ capacitor
      WBMSF3-MB
      Mech 75VA 3 speed fan cont c/w capacitor MB
    • 2
      WBM20-MW - 1-way Switch Mechanism 20A Flush Mount RotoLoc Screw Terminals White Matt
      WBM20-MW
      Mechanism 20A MW
    • 3
      WBM10RSN - Mechanism rotary sensor 10A 250V Flush mount RotoLoc White IP20
      WBM10RSN
      Mechanism 10A rotary SENSOR
    • 4
      WBM16L-MW - Light switch 2-way 16AX with loop terminal RotoLoc screw terminals White
      WBM16L-MW
      Mechanism 16AX MW "LIGHT"
    • 5
      WBM10I-MW - Hager Intermediate switch 10A Flush RotoLoc Screw terminals White IP20
      WBM10I-MW
      Mechanism 10A intermediate MW

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group