The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switches and Sockets
    • premiere
    • Mech­an­isms
    • WBM15P-MB
    EAN
    3250617000901
    Packaging
    5
    • Mech­an­isms
    • Mech­an­isms
    • Mech­an­isms
    • Mech­an­isms
    • See more

    Push-button mechanism 15A changeover RotoLoc flush mount Black IP20 WBM15P-MB

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Push-button mechanism 15A changeover RotoLoc flush mount Black IP20

    WBM15P-MB

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current IN
      15 A
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Mater­ials
    • Colour
      Black
    • Surface finish
      Matt
    • Treat­ment
      Varnished
    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Basic element with central cover plate
    Controls and indic­ators
    • Number of buttons
      1
    Connec­tion
    • Connect­or/plug type
      Roto­Loc®
    Texts
    • Install­a­tion mode
      Roto­Loc®
    • Type of connec­tion
      With screw terminals
    • Imprint
      With imprint "PRESS"

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - 2 way switch gallery InterBP with neutral 2 modules (English)
    PDF
    28,95 MB
    REACH declaration WBM15P-MB
    PDF
    Hager RoHS report WBM15P-MB
    PDF

    Downloads

    • Product image

      Image WBM15P-MB  | Hager Australia

      Product Image WBM15P-MB

    • Product datasheet

      Image Hager Product data sheet WBM15P-MB  | Hager Australia

      Hager Product data sheet WBM15P-MB

      Mechanism 15A Press MB

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      WBM250NRD - Neon mechanism 10A 250V Red Flush mounting Fluorescent lamp
      WBM250NRD
      Neon mechanism Red
    • 2
      WBMUSBAC-MW - USB A+C Charger Mechanism 2 outputs 5V 230-240V electronic fuse White
      WBMUSBAC-MW
      Mechanism USB A and C MB
    • 3
      WBM250NAM - Neon mechanism Amber 250V 10A Flush mounting Fluo lamp
      WBM250NAM
      Neon mechanism Amber
    • 4
      WBMTV75PF - TV PAL to F Coax Mechanism RotoLoc White Glossy 26.5x26.5 IP20
      WBMTV75PF
      Mechanism TV PAL to F
    • 5
      WBMTV75PF-MB - TV Antenna Mechanism PAL-F Coax RotoLoc Black Matt IP20
      WBMTV75PF-MB
      Mechanism TV PAL to F MB

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group