The Hager Allure Double GPO 10A 250V provides two Australian AS/NZS 3112 sockets for reliable everyday power. Slim 18 mm profile and horizontal format suit wall, flush, or surface boxes. Fast plug-in terminals with screw mounting speed installation. Durable glossy white RAL9010 polycarbonate. Safety includes enhanced contact protection, IK07 impact resistance and IP2X ingress rating—ideal for residential and light commercial use.
EAN
3250617003599
Packaging
10
Complete your system
Optional accessories
-
Surface-mounted housing for flush-mounted switching device 1 products available
Complete your system
Technical properties
Voltage
-
Rated voltage250 V
-
Output voltage230-250 V
Electric current
-
Rated current IN10 A
Frequency
-
Frequency50 - 50 Hz
Materials
-
ColourWhite
-
RAL code9010
-
Surface finishGlossy
-
MaterialPolycarbonate (PC)
-
TreatmentUntreated
Dimensions
-
Depth18 mm
-
Number of units2
-
Built-in depth flush-mounted boxes18 mm
Connection
-
Connector/plug typeTerminal
Installation, mounting
-
Mounting onWall mounting, Flush mounting, Surface-mounted installation box, Surface-mounted frame
-
Mounting-/Connection PositionHorizontal
Connectivity
-
Type of connectionPlug-in connection
-
Mounting typeScrew mounting
Equipment
-
Connector/plug type socket outletAustralian standard AS/NZS 3112
-
Rotated central insertNo
-
With hinged lidNo
-
With round protective earth pinNo
-
With signal lampNo
-
With lockNo
Accessories
-
Has labelling fieldNo
-
Pre-equipped with2x 2 socket outlets
Cover, door
-
Type of lidWithout lid
Capacity
-
Number of modules2
Safety
-
With enhanced contact protectionYes
-
Impact resistance IKIK07
-
Ingress Protection (IP) classIP2X
Functions
-
With orientation lightingNo
-
With function lightingNo
Identification
-
With imprintNo
-
Related Systemsallure
Environmental value
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet WBHP2S
Allure Double GPO
PDF
More documentation