The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
Menu
  • Products
  • Solutions for your project
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Switches and Sockets
  • allure
  • Sockets
  • WBHP1S-MW
  • Switches and Sockets

Allure Single GPO 10A MW WBHP1S-MW

EAN
3250617005845
Packaging
10

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Allure Single GPO 10A MW

WBHP1S-MW

  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Elec­tric current
  • Rated current
    10 A
Frequency
  • Frequency
    50 - 50 Hz
Mater­ials
  • Colour
    White
Install­a­tion, mounting
  • Mounting on
    Flush mounting
Connectivity
  • Type of connec­tion
    Screw terminal
  • Mounting type
    Screw mounting
Equip­ment
  • Connect­or/plug type socket outlet
    Australian standard AS/NZS 3112
  • Rotated central insert
    No
  • With hinged lid
    No
Accessories
  • Has labelling field
    No
Capa­city
  • Number of modules
    1
Safety
  • Ingress Protec­tion (IP) class
    IP2X
Func­tions
  • With orient­a­tion lighting
    No
  • With func­tion lighting
    No
  • Related Systems
    allure

Environmental value

We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

Hager REACH declaration WBHP1S-MW
PDF
Hager RoHS report WBHP1S-MW
PDF

Downloads

  • Product image

    Image WBHP1S-MW  | Hager Australia

    Product Image WBHP1S-MW

  • Product datasheet

    Image Hager Product data sheet WBHP1S-MW  | Hager Australia

    Hager Product data sheet WBHP1S-MW

    Allure Single GPO 10A MW

    PDF
More documentation

Discover more of this product range

    5
  • 1
    WBHP2S-MW - Allure Double GPO Matt White
    WBHP2S-MW
    Allure Double GPO Matt White
  • 2
    WBHP120-MB - Allure  Single GPO 20A Matt Black
    WBHP120-MB
    Allure Single GPO 20A Matt Black
  • 3
    WBHP2XS - Allure DGPO 10A with Extra Switch
    WBHP2XS
    Allure DGPO 10A with Extra Switch
  • 4
    WBHP1V - Allure Single GPO 10A Vertical
    WBHP1V
    Allure Single GPO 10A Vertical
  • 5
    WBHP115-MW - Allure Single GPO 15A MW
    WBHP115-MW
    Allure Single GPO 15A MW

Products

  • Enclosures
  • DIN rail-mounted devices
  • Main Switchgear
  • Switches and Sockets
  • Motion and Presence Detectors
  • Trunking Systems

Project Solutions

  • Product and Installations Solutions
  • Case Studies
  • Electrical Contractor Solutions
  • Architects and Specifiers Solutions
    Panelboard Builder Solutions
  • Builder and Developer Solutions

Contact and Support

  • Safety Recalls
  • FAQs
  • How to Videos
  • Find a Wholesaler
  • Contact Us
  • Career

Who we are

Our international family business has been the partner of professionals in electrical engineering for over 65 years.

Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

More about us & Working with us

 

Follow us!

  • Terms and conditions
  • Privacy
  • Cookies
  • Hagergroup
  • Report a vulnerability

© Ha­ger Group