Allure SGPO 10A with round Earth MW • WBHP1R-MW | Hager
The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
Menu
  • Products
  • Solutions for your project
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Switches and Sockets
  • allure
  • Sockets
  • WBHP1R-MW

Allure Single GPO 10A with round Earth MW

WBHP1R-MW

  • Switches and Sockets

Allure Single GPO 10A with round Earth MW WBHP1R-MW

EAN
3250617001779
Packaging
10

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Environmental value
  • More products
Download the data sheet

Technical properties

Elec­tric current
  • Rated current
    10 A
Voltage
  • Nominal voltage
    250 - 250 V
Frequency
  • Frequency
    50 - 50 Hz
Mater­ials
  • Colour
    White
Install­a­tion, mounting
  • Mounting on
    Surface mounting
Connectivity
  • Mounting type
    Screw mounting
Equip­ment
  • Connect­or/plug type socket outlet
    Australian standard AS/NZS 3112
  • Rotated central insert
    No
  • With hinged lid
    No
Accessories
  • Has labelling field
    No
Capa­city
  • Number of modules
    1
Safety
  • Ingress Protec­tion (IP) class
    IP20
  • Related Systems
    Hager allure
Texts

Environmental value

We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

RoHS conform Yes
REACH conform Yes
Halogen free Yes

Certifications and documents

REACH declaration WBHP1R-MW (english)
PDF
103,10 kB
RoHS declaration WBHP1R-MW (english)
PDF
103,59 kB

Discover more of this product range

    5
  • 1
    WBHP1R - Allure Single GPO 10A with round Earth
    WBHP1R
    Allure Single GPO 10A with round Earth
  • 2
    WBHP1R-MB - Allure Single GPO 10A with round Earth MB
    WBHP1R-MB
    Allure Single GPO 10A with round Earth MB
  • 3
    SNO10DA - DIN mount 10A socket
    SNO10DA
    DIN mount 10A socket
  • 4
    SNO15DA - DIN mount 15A socket
    SNO15DA
    DIN mount 15A socket
  • 5
    WBHBMI - Allure Insulated Mounting Block White
    WBHBMI
    Allure Insulated Mounting Block White

Products

  • Enclosures
  • DIN rail-mounted devices
  • Main Switchgear
  • Switches and Sockets
  • Motion and Presence Detectors
  • Trunking Systems

Project Solutions

  • Product and Installations Solutions
  • Case Studies
  • Electrical Contractor Solutions
  • Architects and Specifiers Solutions
    Panelboard Builder Solutions
  • Builder and Developer Solutions

Contact and Support

  • Safety Recalls
  • FAQs
  • How to Videos
  • Find a Wholesaler
  • Contact Us
  • Career

Who we are

Our international family business has been the partner of professionals in electrical engineering for over 65 years.

Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

More about us & Working with us

 

Follow us!

  • Terms and conditions
  • Privacy
  • Cookies
  • Hagergroup
  • Report a vulnerability

© Ha­ger Group