The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switches and Sockets
    • allure
    • Sockets
    • WBHA4PP-MW
    EAN
    3250617003247
    Packaging
    5
    • Sockets
    • Accessories
    • See more

    Allure 4-Gang Socket Kit White WBHA4PP-MW

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Allure 4-Gang Socket Kit White

    WBHA4PP-MW

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Mater­ials
    • Colour
      White
    • Related Systems
      allure

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Surface-mtd housing 3gang, S.1, p. white glossy (English)
    PDF
    8,97 MB
    REACH declaration WBHA4PP-MW
    PDF
    RoHS report WBHA4PP-MW
    PDF

    Downloads

    • Product image

      Image WBHA4PP-MW  | Hager Australia

      Product Image WBHA4PP-MW

    • Product datasheet

      Image Hager Product data sheet WBHA4PP-MW  | Hager Australia

      Hager Product data sheet WBHA4PP-MW

      Allure 4 Gang Socket Kit MW

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      WBHA4PP-MB - Allure 4-Gang Socket Kit Black
      WBHA4PP-MB
      Allure 4 Gang Socket Kit MB
    • 2
      WBHA4PP - Allure 4-Gang Socket Kit White for Allure System
      WBHA4PP
      Allure 4 Gang Socket Kit
    • 3
      WBHMBD-MB - Allure Mounting Block MB Black with cable entry
      WBHMBD-MB
      Allure Mounting Block MB
    • 4
      WBAPBLED - Hager Blue LED indicator for pushbutton 240V AC Allure
      WBAPBLED
      LED for PB
    • 5
      WBAP1 - Surface socket 10A 250V White IK08 IP20 Screw mounting
      WBAP1
      Accessory 10A surface socket

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group