Accessory 50mm pan head screw • WBASC50 | Hager
The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
Menu
  • Products
  • Solutions for your project
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Switches and Sockets
  • premiere
  • Accessories
  • WBASC50

Screw Pan head 50mm

WBASC50

  • Switches and Sockets

Screw Pan head 50mm WBASC50

EAN
13250617587249
Packaging
100

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Environmental value
  • More products
Download the data sheet

Technical properties

Mater­ials
  • Colour
    White
  • Material
    Stain­less steel
Safety
  • Ingress Protec­tion (IP) class
    IP00
  • Related Systems
    Hager allure, Hager finesse, Hager premiere, Hager silhou­ette

Environmental value

We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

RoHS conform Yes
REACH conform Yes
Halogen free Yes

Certifications and documents

REACH declaration WBASC50 (english)
PDF
103,10 kB
RoHS declaration WBASC50 (english)
PDF
103,59 kB

Discover more of this product range

    5
  • 1
    WBHP1R - Allure Single GPO 10A with round Earth
    WBHP1R
    Allure Single GPO 10A with round Earth
  • 2
    WBHP1R-MB - Allure Single GPO 10A with round Earth MB
    WBHP1R-MB
    Allure Single GPO 10A with round Earth MB
  • 3
    WBHP1R-MW - Allure Single GPO 10A with round Earth MW
    WBHP1R-MW
    Allure Single GPO 10A with round Earth MW
  • 4
    SNO10DA - DIN mount 10A socket
    SNO10DA
    DIN mount 10A socket
  • 5
    SNO15DA - DIN mount 15A socket
    SNO15DA
    DIN mount 15A socket

Products

  • Enclosures
  • DIN rail-mounted devices
  • Main Switchgear
  • Switches and Sockets
  • Motion and Presence Detectors
  • Trunking Systems

Project Solutions

  • Product and Installations Solutions
  • Case Studies
  • Electrical Contractor Solutions
  • Architects and Specifiers Solutions
    Panelboard Builder Solutions
  • Builder and Developer Solutions

Contact and Support

  • Safety Recalls
  • FAQs
  • How to Videos
  • Find a Wholesaler
  • Contact Us
  • Career

Who we are

Our international family business has been the partner of professionals in electrical engineering for over 65 years.

Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

More about us & Working with us

 

Follow us!

  • Terms and conditions
  • Privacy
  • Cookies
  • Hagergroup
  • Report a vulnerability

© Ha­ger Group