Hager The Hager Premiere 10A x2 hotel card switch enables energy-saving room control by powering circuits only when a guest card is inserted. Rated 2×10A, 250V, it suits lighting and socket loads in hospitality spaces. Flush-mounted with screw fastening, it features a durable white glossy polycarbonate full cover plate, 26 mm built-in depth, and IP20 protection for a neat, reliable installation.
EAN
3250617000352
Packaging
1 Piece
Complete your system
Optional accessories
-
Rocker switch 1 products available
Complete your system
Technical properties
Electric current
-
Rated current10 A
Installation, mounting
-
Mounting onFlush mounting
Voltage
-
Rated voltage250 V
Materials
-
ColourWhite
-
Surface finishGlossy
-
MaterialPolycarbonate (PC)
Identification
-
Assembly arrangementBasic element with full cover plate
Connectivity
-
Mounting typeScrew mounting
Dimensions
-
Built-in depth26 mm
Texts
-
Installation modeFor screw fastening
Environmental value
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet WBHC2
Premiere 10A x 2 hotel card
PDF
More documentation