The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
Menu
  • Products
  • Solutions for your project
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Enclos­ures
  • DIN Enclos­ures, Load Centres and Accessories
  • VT
  • VT36F
  • Enclos­ures

36M 3Row DIN Flush Metal BOX, No Door VT36F

EAN
9329659005732
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

36M 3Row DIN Flush Metal BOX, No Door

VT36F

  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Connec­tion
  • Number of conduit inlets
    16
Voltage
  • Nominal voltage
    230 - 415 V
Install­a­tion, mounting
  • Suit­able for outdoor usage
    No
Equip­ment
  • Number of rails
    3
  • Number of rows
    3
  • Has mounting plate
    No
Capa­city
  • Number of modules
    36
Dimen­sions
  • Height
    654 mm
  • Width
    414 mm
  • Depth
    10 mm
  • Built-in width
    364 mm
  • Built-in depth
    60 mm
  • Number of width units
    12
Cover, door
  • Number of locks
    0
  • Door/­cover is trans­parent
    No
Connectivity
  • Mounting type
    Screw mounting
Mater­ials
  • Material
    Steel
  • RAL code
    9002
  • Colour
    Grey white
Safety
  • Protec­tion class
    Isol­a­tion class I
  • Impact resist­ance IK
    IK05

Environmental value

We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration VT36F
PDF
Hager RoHS report VT36F
PDF

Downloads

  • Product image

    Image VT36F  | Hager Australia

    Product Image VT36F

  • Product datasheet

    Image Hager Product data sheet VT36F  | Hager Australia

    Hager Product data sheet VT36F

    36M 3Row DIN Flush Metal BOX, No Door

    PDF
  • Product data sheet

    Image Hager VT Metal Enclosure  | Hager Australia

    Hager VT Metal Enclosure

    PDF
    393,83 kB
More documentation

Discover more of this product range

    5
  • 1
    VT09TP - 9M 1Row DIN Surface Metal BOX, 7.5M Door
    VT09TP
    9M 1Row DIN Surface Metal BOX, 7.5M Door
  • 2
    VT043 - Door to suit VT18F/VT18S Enclosures
    VT043
    Door to suit VT18F/VT18S Enclosures
  • 3
    VT035 - Door, VT, WITH CL001 LOCK to suit VT36F/VT36S Enclosures
    VT035
    Door, VT, WITH CL001 LOCK to suit VT36F/VT36S Enclosures
  • 4
    VT044 - Door to suit VT24F/VT24S Enclosures
    VT044
    Door to suit VT24F/VT24S Enclosures
  • 5
    VT032 - Door, VT, WITH CL001 LOCK to suit VT12F/VT12S Enclosures
    VT032
    Door, VT, WITH CL001 LOCK to suit VT12F/VT12S Enclosures

Products

  • Enclosures
  • DIN rail-mounted devices
  • Main Switchgear
  • Switches and Sockets
  • Motion and Presence Detectors
  • Trunking Systems

Project Solutions

  • Product and Installations Solutions
  • Case Studies
  • Electrical Contractor Solutions
  • Architects and Specifiers Solutions
    Panelboard Builder Solutions
  • Builder and Developer Solutions

Contact and Support

  • Safety Recalls
  • FAQs
  • How to Videos
  • Find a Wholesaler
  • Contact Us
  • Career

Who we are

Our international family business has been the partner of professionals in electrical engineering for over 65 years.

Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

More about us & Working with us

 

Follow us!

  • Terms and conditions
  • Privacy
  • Cookies
  • Hagergroup
  • Report a vulnerability

© Ha­ger Group