The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
Menu
  • Products
  • Solutions for your project
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Enclos­ures
  • DIN Enclos­ures, Load Centres and Accessories
  • VT
  • VT09TP
  • Enclos­ures

9M 1Row DIN Surface Metal BOX, 7.5M Door VT09TP

EAN
9329659005787
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

9M 1Row DIN Surface Metal BOX, 7.5M Door

VT09TP

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Door/­op­er­ating panel 1 products available

Complete your system

  • Door/­op­er­ating panel
  • VT031

    Door, VT, WITH CL001 LOCK to suit VT09F/VT09S Enclosures

    EUR 0.00  / *

Technical properties

Connec­tion
  • Number of conduit inlets
    16
Voltage
  • Nominal voltage
    230 - 415 V
Install­a­tion, mounting
  • Suit­able for outdoor usage
    No
  • Mounting on
    Surface mounting
Equip­ment
  • Number of rails
    1
  • Number of rows
    1
Capa­city
  • Number of modules
    9
Dimen­sions
  • Height
    250 mm
  • Width
    259 mm
  • Depth
    71 mm
  • Built-in depth
    70 mm
  • Number of width units
    9
Cover, door
  • Number of cabinet doors
    1
  • Number of locks
    0
  • Door/­cover is trans­parent
    No
Connectivity
  • Mounting type
    Screw mounting
Mater­ials
  • Material
    Steel
  • RAL code
    9002
  • Colour
    Grey white
Safety
  • Protec­tion class
    Isol­a­tion class I
  • Impact resist­ance IK
    IK05
  • Ingress Protec­tion (IP) class
    IP30
  • Locking type
    Snap on lock, Without lock

Environmental value

We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration VT09TP
PDF
Hager RoHS report VT09TP
PDF

Downloads

  • Product image

    Image VT09TP  | Hager Australia

    Product Image VT09TP

  • Product datasheet

    Image Hager Product data sheet VT09TP  | Hager Australia

    Hager Product data sheet VT09TP

    9M 1Row DIN Surface Metal BOX, 7.5M Door

    PDF
  • Product data sheet

    Image Hager VT Metal Enclosure  | Hager Australia

    Hager VT Metal Enclosure

    PDF
    393,83 kB
More documentation

Discover more of this product range

    5
  • 1
    VT042 - Door to suit VT12F/VT12S Enclosures
    VT042
    Door to suit VT12F/VT12S Enclosures
  • 2
    VT035 - Door, VT, WITH CL001 LOCK to suit VT36F/VT36S Enclosures
    VT035
    Door, VT, WITH CL001 LOCK to suit VT36F/VT36S Enclosures
  • 3
    VT041 - Door to suit VT09F/VT09S Enclosures
    VT041
    Door to suit VT09F/VT09S Enclosures
  • 4
    VT044 - Door to suit VT24F/VT24S Enclosures
    VT044
    Door to suit VT24F/VT24S Enclosures
  • 5
    JP011 - Cover strip,universal, RAL 9010
    JP011
    Cover strip, universal, RAL 9010

Products

  • Enclosures
  • DIN rail-mounted devices
  • Main Switchgear
  • Switches and Sockets
  • Motion and Presence Detectors
  • Trunking Systems

Project Solutions

  • Product and Installations Solutions
  • Case Studies
  • Electrical Contractor Solutions
  • Architects and Specifiers Solutions
    Panelboard Builder Solutions
  • Builder and Developer Solutions

Contact and Support

  • Safety Recalls
  • FAQs
  • How to Videos
  • Find a Wholesaler
  • Contact Us
  • Career

Who we are

Our international family business has been the partner of professionals in electrical engineering for over 65 years.

Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

More about us & Working with us

 

Follow us!

  • Terms and conditions
  • Privacy
  • Cookies
  • Hagergroup
  • Report a vulnerability

© Ha­ger Group