The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
Menu
  • Products
  • Solutions for your project
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Enclos­ures
  • DIN Enclos­ures, Load Centres and Accessories
  • golf enclos­ures
  • VS112TT
  • Enclos­ures

Small distributor,golf,surface,1row,IP40,12M,MS-terminal,ANZ,N+PE,transpare door VS112TT

EAN
3250616594425
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Small distributor,golf,surface,1row,IP40,12M,MS-terminal,ANZ,N+PE,transpare door

VS112TT

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Cover­/in­fill panel/iden­ti­fic­a­tion strip 1 products available
  • Door/­op­er­ating panel 2 products available
  • Cover strip 1 products available
  • Coax connector 1 products available
  • Quick­-re­lease fastener for housing covers 1 products available
  • DIN rail 1 products available

Complete your system

  • Cover­/in­fill panel/iden­ti­fic­a­tion strip
  • Door/­op­er­ating panel
  • Cover strip
  • Coax connector
  • Quick­-re­lease fastener for housing covers
  • DIN rail
  • VZ788N

    Labeling strips, golf, adhesive, 396mm, surface, flush m. distributor, accessory, 10pcs

    EUR 0.00  / *
  • VZ603N

    Door, golf, white, accessory, for VF/VS112

    EUR 0.00  / *
  • VZ623N

    Door, golf, transparent, accessory, for VF/VS112

    EUR 0.00  / *
  • JP011

    Cover strip, universal, RAL 9010

    EUR 0.00  / *
  • TN010S

    F type module complete

    EUR 0.00  / *
  • VZ862N

    Kit with 4 screws, Golf, for surface mount covers 04 to 72 M

    EUR 0.00  / *
  • VZ854N

    DIN rail, GL, 12M, accessory

    EUR 0.00  / *

Technical properties

Voltage
  • Nominal voltage
    400 - 400 V
Install­a­tion, mounting
  • Suit­able for outdoor usage
    No
  • Mounting on
    Surface mounting
Elec­tric current
  • Rated current
    80 A
Equip­ment
  • Number of rails
    1
  • Number of rows
    1
  • Number of section in width
    1
  • With lock
    No
  • Has neutral terminal block
    Yes
  • Has earthing terminal block
    Yes
  • Has mounting plate
    No
Capa­city
  • Number of modules
    12
Func­tions
  • With conduit inlets
    Yes
Dimen­sions
  • Height
    252 mm
  • Width
    282 mm
  • Depth
    99 mm
  • Number of width units
    12
Cover, door
  • Number of cabinet doors
    1
  • Number of locks
    0
  • Door/­cover is trans­parent
    Yes
Mater­ials
  • Material
    Plastic
  • RAL code
    9010
  • Colour
    Pure white
  • Ultra­vi­olet-res­istant
    No
Safety
  • Protec­tion class
    Isol­a­tion class II
  • Impact resist­ance IK
    IK07
  • Ingress Protec­tion (IP) class
    IP40
  • Locking type
    Snap on lock, Without lock
  • Glow wire test
    650 °C

Environmental value

We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

RoHS conform Yes

Certifications and documents

Encl.,gamma,surface m.,26 M,version FR
PDF
1,48 MB
Hager REACH declaration VS112TT
PDF
Hager RoHS report VS112TT
PDF

Downloads

  • Product image

    Image VS112TT  | Hager Australia

    Product Image VS112TT

  • Product datasheet

    Image Hager Product data sheet VS112TT  | Hager Australia

    Hager Product data sheet VS112TT

    Small distributor,golf,surface,1row,IP40,12M,MS-terminal,ANZ,N+PE,transpare door

    PDF
  • Installation manual

    Image Installation manual en-GB 2021-05-17  | Hager Australia

    Installation manual en-GB 2021-05-17

    PDF
    5,13 MB
More documentation

Discover more of this product range

    5
  • 1
    KCL368L - Busbar MCB 3P 3R 125mm left
    KCL368L
    Busbar MCB 3P 3R 125mm left
  • 2
    KCL363L - Busbar MCB 3P 2R 125mm left
    KCL363L
    Busbar MCB 3P 2R 125mm left
  • 3
    VS118PT - Small distributor,golf,surface,1row,IP40,18M,MS-terminal,ANZ,N+PE,white door
    VS118PT
    Small distributor, golf, surface, 1row, IP40, 18M, MS-terminal, ANZ, N+PE, white door
  • 4
    JP011 - Cover strip,universal, RAL 9010
    JP011
    Cover strip, universal, RAL 9010
  • 5
    JP015 - Cover strip,universal,18M,RAL9010
    JP015
    Cover strip, universal, 18M, RAL9010

Products

  • Enclosures
  • DIN rail-mounted devices
  • Main Switchgear
  • Switches and Sockets
  • Motion and Presence Detectors
  • Trunking Systems

Project Solutions

  • Product and Installations Solutions
  • Case Studies
  • Electrical Contractor Solutions
  • Architects and Specifiers Solutions
    Panelboard Builder Solutions
  • Builder and Developer Solutions

Contact and Support

  • Safety Recalls
  • FAQs
  • How to Videos
  • Find a Wholesaler
  • Contact Us
  • Career

Who we are

Our international family business has been the partner of professionals in electrical engineering for over 65 years.

Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

More about us & Working with us

 

Follow us!

  • Terms and conditions
  • Privacy
  • Cookies
  • Hagergroup
  • Report a vulnerability

© Ha­ger Group