Sm.distr,golf,surface,4M, transp. door • VS104TT | Hager
The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
Menu
  • Products
  • Solutions for your project
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Enclos­ures
  • DIN Enclos­ures, Load Centres and Accessories
  • golf enclos­ures
  • VS104TT

Small distributor,golf,surface,1row,IP40,4M,MS-terminal,AUS,N+PE,transparen door

VS104TT

  • Enclos­ures

Small distributor,golf,surface,1row,IP40,4M,MS-terminal,AUS,N+PE,transparen door VS104TT

EAN
3250616594401
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Accessories
  • Technical properties
  • Environmental value
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Door/­op­er­ating panel 1 products available
  • Coax connector 1 products available
  • Quick­-re­lease fastener for housing covers 1 products available
  • Cover­/in­fill panel/iden­ti­fic­a­tion strip 1 products available
  • Cover strip 1 products available

Complete your system

  • Door/­op­er­ating panel
  • Coax connector
  • Quick­-re­lease fastener for housing covers
  • Cover­/in­fill panel/iden­ti­fic­a­tion strip
  • Cover strip
  • VZ621N

    Door,golf,transparent,accessory,for VF/VS104

    EUR 0.00  / *
    Add to a list
    Add to a list
  • TN010S

    F type module complete

    EUR 0.00  / *
    Add to a list
    Add to a list
  • VZ862N

    Kit with 4 screws,Golf,for surface mount covers 04 to 72 M

    EUR 0.00  / *
    Add to a list
    Add to a list
  • VZ788N

    Labeling strips,golf,adhesive,396mm,surface,flush m. distributor,accessory,10pcs

    EUR 0.00  / *
    Add to a list
    Add to a list
  • JP011

    Cover strip,universal, RAL 9010

    EUR 0.00  / *
    Add to a list
    Add to a list

Technical properties

Install­a­tion, mounting
  • Mounting on
    Surface mounting
Equip­ment
  • Number of rows
    1
Capa­city
  • Number of modules
    4
Dimen­sions
  • Height
    183,50 mm
  • Width
    137,50 mm
  • Depth
    98,50 mm
  • Number of width units
    4
Cover, door
  • Number of cabinet doors
    1
  • Number of locks
    0
  • Door/­cover is trans­parent
    Yes
Mater­ials
  • RAL code
    9010
  • Colour
    Pure white
Safety
  • Protec­tion class
    Isol­a­tion class II
  • Impact resist­ance IK
    IK07
  • Ingress Protec­tion (IP) class
    IP40
  • Locking type
    Snap on lock
  • Glow wire test
    650 °C

Environmental value

We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

Certifications and documents

PEP document en-GB 2024-07-08
PDF
302,10 kB

Discover more of this product range

    5
  • 1
    VF104PT - Small distributor,golf,flush,1row,4M,IP40,MS-terminal,ANZ,N+PE,white door
    VF104PT
    Small distributor, golf, flush, 1row, 4M, IP40, MS-terminal, ANZ, N+PE, white door
  • 2
    VF104TT - Small distributor,golf,flush,1row,4M,IP40,MS-terminal,ANZ,N+PE,transparent door
    VF104TT
    Small distributor, golf, flush, 1row, 4M, IP40, MS-terminal, ANZ, N+PE, transparent door
  • 3
    VF108PT - Small distributor,golf,flush,1row,8M,IP40,MS-terminal,ANZ,N+PE,white door
    VF108PT
    Small distributor, golf, flush, 1row, 8M, IP40, MS-terminal, ANZ, N+PE, white door
  • 4
    VF108TT - Small distributor,golf,flush,1row,8M,IP40,MS-terminal,ANZ,N+PE,transparent door
    VF108TT
    Small distributor, golf, flush, 1row, 8M, IP40, MS-terminal, ANZ, N+PE, transparent door
  • 5
    VF112PT - Small distributor,golf,flush,1row,12M,IP40,MS-terminal,ANZ,N+PE,white door
    VF112PT
    Small distributor, golf, flush, 1row, 12M, IP40, MS-terminal, ANZ, N+PE, white door

Products

  • Enclosures
  • DIN rail-mounted devices
  • Main Switchgear
  • Switches and Sockets
  • Motion and Presence Detectors
  • Trunking Systems

Project Solutions

  • Product and Installations Solutions
  • Case Studies
  • Electrical Contractor Solutions
  • Architects and Specifiers Solutions
    Panelboard Builder Solutions
  • Builder and Developer Solutions

Contact and Support

  • Safety Recalls
  • FAQs
  • How to Videos
  • Find a Wholesaler
  • Contact Us
  • Career

Who we are

Our international family business has been the partner of professionals in electrical engineering for over 65 years.

Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

More about us & Working with us

 

Follow us!

  • Terms and conditions
  • Privacy
  • Cookies
  • Hagergroup
  • Report a vulnerability

© Ha­ger Group