T-off MCCB 2*x160 suits • TFMX16023P | Hager
The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
  • Products
    0
    See all

    No product result ""

    Menu
    • Products
    • Solutions for your project
      onekonekt system
      Our onekonekt system offers the most versatile and flexible solutions to electricians.
      Discover more
      • Solutions for your project
      • Residential
        onekonekt system
        Our onekonekt system offers the most versatile and flexible solutions to electricians.
        Discover more
      • Multi-Residential
        onekonekt system
        Our onekonekt system offers the most versatile and flexible solutions to electricians.
        Discover more
      • Offices
        onekonekt system
        Our onekonekt system offers the most versatile and flexible solutions to electricians.
        Discover more
      • Retail
        onekonekt system
        Our onekonekt system offers the most versatile and flexible solutions to electricians.
        Discover more
      • Other commercial buildings
        onekonekt system
        Our onekonekt system offers the most versatile and flexible solutions to electricians.
        Discover more
      • See All
    • Inspiration and knowledge
      Be inspired
      Discover how our solutions have come to life in multiple projects.
      View our projects
      • Inspiration and knowledge
      • Wiring rules
        Be inspired
        Discover how our solutions have come to life in multiple projects.
        View our projects
      • Training
        Be inspired
        Discover how our solutions have come to life in multiple projects.
        View our projects
      • Latest newsletter
        Be inspired
        Discover how our solutions have come to life in multiple projects.
        View our projects
      • Case studies
        Be inspired
        Discover how our solutions have come to life in multiple projects.
        View our projects
      • See All
    • Support
      Find your nearest wholesaler
      Our products are stocked at all major wholesalers.
      Find Wholesaler
      • Support
      • Contact us
        Find your nearest wholesaler
        Our products are stocked at all major wholesalers.
        Find Wholesaler
      • Downloads
        Find your nearest wholesaler
        Our products are stocked at all major wholesalers.
        Find Wholesaler
      • FAQ
        Find your nearest wholesaler
        Our products are stocked at all major wholesalers.
        Find Wholesaler
      • How-to videos
        Find your nearest wholesaler
        Our products are stocked at all major wholesalers.
        Find Wholesaler
      • Electrical wholesalers
        Find your nearest wholesaler
        Our products are stocked at all major wholesalers.
        Find Wholesaler
      • Software, applications & tools
        Find your nearest wholesaler
        Our products are stocked at all major wholesalers.
        Find Wholesaler
      • Electrical standards & regulations
        Find your nearest wholesaler
        Our products are stocked at all major wholesalers.
        Find Wholesaler
      • See All
    • About us
      Sustainability in Australia
      Shaping the electrical world of tomorrow.
      Learn more
      • About us
      • Light and Building 2024
        Sustainability in Australia
        Shaping the electrical world of tomorrow.
        Learn more
      • Commitment to sustainability
        Sustainability in Australia
        Shaping the electrical world of tomorrow.
        Learn more
      • Latest news
        Sustainability in Australia
        Shaping the electrical world of tomorrow.
        Learn more
      • Offices and maps
        Sustainability in Australia
        Shaping the electrical world of tomorrow.
        Learn more
      • Social media communities
        Sustainability in Australia
        Shaping the electrical world of tomorrow.
        Learn more
      • See All
    • See all the categories
    Account
    • Catalog
    • Enclos­ures
    • Invicta Panel­board up to 250A
    • invicta Panel­boards
    • TFMX16023P
    TFMX16023P - Enclosure, T-OFF range, MCCB 2*160A suits, IP20, RAL7035
    TFMX16023P - Enclosure, T-OFF range, MCCB 2*160A suits, IP20, RAL7035

    Enclosure, T-OFF range, MCCB 2*160A suits, IP20, RAL7035

    TFMX16023P

    TFMX16023P - Enclosure, T-OFF range, MCCB 2*160A suits, IP20, RAL7035
    TFMX16023P - Enclosure, T-OFF range, MCCB 2*160A suits, IP20, RAL7035
    • Enclos­ures

    Enclosure, T-OFF range, MCCB 2*160A suits, IP20, RAL7035 TFMX16023P

    EAN
    3250615003782
    Packaging
    1 Piece

    You have to log in with your myHager profile to see prices and to order.

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in
    • Accessories
    • Environmental value
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy 2 products available

    Complete your system

    • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy
    • KP160-4DG

      Copper Link bar, T-OFF range, 4 tapoff up to 400A

      EUR 0.00  / *
      Add to a list
      Add to a list
    • TFL3254P

      EUR 0.00  / *
      Add to a list
      Add to a list

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACH conform Yes

    Certifications and documents

    REACH declaration TFMX16023P (english)
    PDF
    103,10 kB
    RoHS declaration TFMX16023P (english)
    PDF
    103,59 kB

    Discover more of this product range

      5
    • 1
      JPA2400M16TW - Single chassis, apex, 24Pole, 160A MCCB Twin, 6 Modules, grey, 800x600x200mm
      JPA2400M16TW
      Single chassis, apex, 24Pole, 160A MCCB Twin, 6 Modules, grey, 800x600x200mm
    • 2
      JPA2400M16TX - Single chassis, apex, 24Pole, 160A MCCB Twin, 6 Modules, orange, 800x600x200mm
      JPA2400M16TX
      Single chassis, apex, 24Pole, 160A MCCB Twin, 6 Modules, orange, 800x600x200mm
    • 3
      JPA2400M20TW - Single chassis, apex, 24Pole, 200A MCCB Twin, 6 Modules, grey, 800x600x200mm
      JPA2400M20TW
      Single chassis, apex, 24Pole, 200A MCCB Twin, 6 Modules, grey, 800x600x200mm
    • 4
      JPA2400M20TX - Single chassis, apex, 24Pole, 200A MCCB Twin, 6 Modules, orange, 800x600x200mm
      JPA2400M20TX
      Single chassis, apex, 24Pole, 200A MCCB Twin, 6 Modules, orange, 800x600x200mm
    • 5
      JPA2400NSSTW - Single chassis, apex, 24Pole, 250A Direct Twin, 6 Modules, grey, 800x600x200mm
      JPA2400NSSTW
      Single chassis, apex, 24Pole, 250A Direct Twin, 6 Modules, grey, 800x600x200mm

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group