The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • DIN rail-­mounted devices
    • Meters and meas­uring devices
    • Energy Meters / Kilo­wat­t-Hour Meters
    • PGRJ300
    EAN
    5015654793791
    Packaging
    1 Piece
    • Energy Meters / Kilo­wat­t-Hour Meters

    RJ45 Patch Cable 0.3 m RJ45-RJ45 Moulded Anti-kink Purple PGRJ300

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    RJ45 Patch Cable 0.3 m RJ45-RJ45 Moulded Anti-kink Purple

    PGRJ300

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Connec­tion
    • Connect­or/plug type 1
      RJ45
    • Connect­or/plug type 2
      RJ45
    Dimen­sions
    • Length
      300 mm
    Safety
    • Anti­-kink sleeve
      Moulded on
    Mater­ials
    • Colour
      Purple

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration PGRJ300
    PDF
    RoHS report PGRJ300
    PDF

    Downloads

    • Product image

      Image PGRJ300  | Hager Australia

      Product Image PGRJ300

    • Product datasheet

      Image Hager Product data sheet PGRJ300  | Hager Australia

      Hager Product data sheet PGRJ300

      RJ45 connector cable

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Australia

      Declaration

      Declaration of conformity International 2022-08-23

      PDF
      132,32 kB
      Image Declaration  | Hager Australia

      Declaration

      Declaration of conformity International 2022-08-23

      PDF
      142,96 kB
      Image Declaration of conformity International 2023-12-20  | Hager Australia

      Declaration of conformity International 2023-12-20

      PDF
      296,11 kB
      Image Declaration of conformity International 2023-12-20  | Hager Australia

      Declaration of conformity International 2023-12-20

      PDF
      302,50 kB
      Image Declaration of conformity en-GB 2025-07-07  | Hager Australia

      Declaration of conformity en-GB 2025-07-07

      PDF
      257,00 kB
      Image Declaration of conformity en-GB 2025-07-07  | Hager Australia

      Declaration of conformity en-GB 2025-07-07

      PDF
      246,50 kB
      Image Declaration of conformity en-GB 2025-07-07  | Hager Australia

      Declaration of conformity en-GB 2025-07-07

      PDF
      255,65 kB
      Image Declaration of conformity en-GB 2025-07-07  | Hager Australia

      Declaration of conformity en-GB 2025-07-07

      PDF
      244,86 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Australia

      Declaration of conformity en-GB 2026-07-22

      PDF
      473,26 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Australia

      Declaration of conformity en-GB 2026-07-22

      PDF
      320,08 kB
    More documentation

    Discover more of this product range

      5
    • 1
      PGRJ1500 - RJ45 Patch Cable RJ45-RJ45 1.5 m Moulded Anti-kink Purple
      PGRJ1500
      RJ45 connector cable
    • 2
      ECR180T - 1 Phase kWhmeter direct 3x80A 4M MODBUS
      ECR180T
      1 Phase kWhmeter direct 3x80A 4M MODBUS
    • 3
      ECR310D - 3-Phase kWh meter Direct 125A MID Modbus 6M for Energy Efficiency & EVCS
      ECR310D
      3 Phase kWhmeter direct 125A 6M MODBUS MID
    • 4
      ECR380D - 3-Phase kWh Meter 80A Direct 4M MODBUS MID Approved
      ECR380D
      3 Phase kWhmeter direct 80A 4M MODBUS MID
    • 5
      ECR140D - kWh meter 1P+N Direct 40A MID Modbus RS-485 1 Module
      ECR140D
      1 Phase kWhmeter direct 40A 1M MODBUS MID

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group