The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalogue
    • DIN rail-­mounted devices
    • Meters and meas­uring devices
    • Energy Meters / Kilo­wat­t-Hour Meters
    • PGRJ1500
    EAN
    5015654793821
    VPE
    1 piece
    • Energy Meters / Kilo­wat­t-Hour Meters

    RJ45 Patch Cable RJ45-RJ45 1.5 m Moulded Anti-kink Purple PGRJ1500

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    RJ45 Patch Cable RJ45-RJ45 1.5 m Moulded Anti-kink Purple

    PGRJ1500

    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Product information downloads
    • More products

    Technical characteristics

    Connec­tion
    • Connect­or/plug type 1
      RJ45
    • Connect­or/plug type 2
      RJ45
    Dimen­sions
    • Length
      1500 mm
    Safety
    • Anti­-kink sleeve
      Moulded on
    Mater­ials
    • Colour
      Purple

    catalog.pageproduct.title_sustainability.h2

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    REACH declaration PGRJ1500
    PDF
    RoHS report PGRJ1500
    PDF

    Downloads

    • Product image

      Product Image PGRJ1500

    • GeneratedProductDatasheet

      Hager Product data sheet PGRJ1500

      RJ45 connector cable

      PDF
    • ProductECDeclaration

      Declaration

      Declaration of conformity International 2022-08-23

      PDF
      132,32 kB

      Declaration

      Declaration of conformity International 2022-08-23

      PDF
      142,96 kB

      Declaration of conformity International 2023-12-20

      PDF
      296,11 kB

      Declaration of conformity International 2023-12-20

      PDF
      302,50 kB

      Declaration of conformity en-GB 2025-07-07

      PDF
      257,00 kB

      Declaration of conformity en-GB 2025-07-07

      PDF
      246,50 kB

      Declaration of conformity en-GB 2025-07-07

      PDF
      255,65 kB

      Declaration of conformity en-GB 2025-07-07

      PDF
      244,86 kB

      Declaration of conformity en-GB 2026-07-22

      PDF
      473,26 kB

      Declaration of conformity en-GB 2026-07-22

      PDF
      320,08 kB
    More information

    Discover our other products of this range

      5
    • 1
      ECR140D - kWh meter 1P+N Direct 40A MID Modbus RS-485 1 Module
      ECR140D
      1 Phase kWhmeter direct 40A 1M MODBUS MID
    • 2
      ECR180T - 1 Phase kWhmeter direct 3x80A 4M MODBUS
      ECR180T
      1 Phase kWhmeter direct 3x80A 4M MODBUS
    • 3
      ECR310D - 3-Phase kWh meter Direct 125A MID Modbus 6M for Energy Efficiency & EVCS
      ECR310D
      3 Phase kWhmeter direct 125A 6M MODBUS MID
    • 4
      ECR380D - 3-Phase kWh Meter 80A Direct 4M MODBUS MID Approved
      ECR380D
      3 Phase kWhmeter direct 80A 4M MODBUS MID
    • 5
      ECR180D - 1-Phase kWh meter 80A Direct MODBUS RS-485 MID 2 Modules
      ECR180D
      1 Phase kWhmeter direct 80A 2M MODBUS MID

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group